Menu Search

Adhesive Mount Cable Tie Holder

In stock

The Adhesive Mount Cable Tie Holder range offers versatility in terms of mounting options. It comes supplied with adhesive and also allows screw fixing. Available in fixed four-way cable tie installation direction or swivel base holder. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Series Code :SR1718

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Overall Length Maximum Compatible Cable Tie Width Overall Width Overall Height View
460331 £ 0.1312 - £ 0.1338 Request the lead time here
21.0 mm
21.0 mm
3.5 mm
494646 £ 0.1856 - £ 0.1899 Request the lead time here
28.0 mm
28.0 mm
4.0 mm
£ 0.1322 - £ 0.1349 600 In stock
19.1 mm
3.6 mm
19.1 mm
6.1 mm
£ 0.197 - £ 0.2012 Request the lead time here
28.0 mm
28.0 mm
4.0 mm
FTH-40A-RT £ 0.1601 - £ 0.1672 Request the lead time here
19.05 mm
19.05 mm
3.45 mm
£ 0.2806 - £ 0.2863 Request the lead time here
38.1 mm
38.1 mm
7.6 mm
460334 £ 0.1312 - £ 0.1338 100 In stock
18.0 mm
18.0 mm
4.5 mm
FTH-10A-RT-M £ 0.9199 - £ 0.9199 Request the lead time here
50.8 mm
50.8 mm
7.6 mm
£ 0.1545 - £ 0.1545 Request the lead time here
19.05 mm
19.05 mm
3.45 mm
£ 0.1324 - £ 0.1324 Request the lead time here
19.05 mm
19.05 mm
3.45 mm
460329 £ 0.1338 - £ 0.1338 Request the lead time here
12.5 mm
3.2 mm
12.5 mm
3.2 mm
460330 £ 0.1312 - £ 0.1338 Request the lead time here
19.0 mm
19.0 mm
3.9 mm
460332 £ 0.1856 - £ 0.1899 Request the lead time here
28.0 mm
28.0 mm
4.0 mm
£ 0.1338 - £ 0.1338 Request the lead time here
12.5 mm
12.5 mm
3.2 mm
FTH-5-01-M £ 0.1271 - £ 0.1324 Request the lead time here
19.1 mm
19.1 mm
6.1 mm
FTH-7-01-M £ 0.1785 - £ 0.1856 Request the lead time here
25.4 mm
25.4 mm
7.1 mm
FTH-5A4-RT-M £ 0.1601 - £ 0.1672 1000 In stock
19.1 mm
3.5 mm
19.1 mm
6.1 mm
£ 0.1715 - £ 0.1785 Request the lead time here
26.2 mm
4.8 mm
17.5 mm
£ 0.197 - £ 0.2012 Request the lead time here
28.0 mm
28.0 mm
4.0 mm
494644 £ 0.1312 - £ 0.1338 Request the lead time here
19.0 mm
19.0 mm
3.9 mm
  • of 2
Cable Tie Holder PA66 Natural

460331

Price Range
£ 0.1338 - £ 0.1312

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Overall Height
    3.5 mm
  • Overall Length
    21.0 mm
  • Overall Width
    21.0 mm
  • Full Material
    Polyamide 66
Cable Tie Holder PA66 Black

494646

Price Range
£ 0.1899 - £ 0.1856

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    4.0 mm
  • Overall Length
    28.0 mm
  • Overall Width
    28.0 mm
  • Full Material
    Polyamide 66
Cable Tie Holder Adhesive 6 0.142 in Nylon 6/6 Natural

FTH-5A1-RT-M

Price Range
£ 0.1349 - £ 0.1322

Stock Levels
600 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Base Height
    6.1 mm
  • Compatible Cable Tie Width Range
    2.5 - 3.6 mm
Cable Tie Holder PA66 Natural

460333

Price Range
£ 0.2012 - £ 0.197

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Overall Height
    4.0 mm
  • Overall Length
    28.0 mm
  • Overall Width
    28.0 mm
  • Full Material
    Polyamide 66
Cable Tie Holder Adhesive ABS White

FTH-40A-RT

Price Range
£ 0.1672 - £ 0.1601

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Mounting Method
    Adhesive
  • Overall Height
    3.45 mm
  • Overall Length
    19.05 mm
  • Overall Width
    19.05 mm
Cable Tie Holder Adhesive 4.7 mm Nylon 6/6 Natural

FTH-8A-RT-M

Price Range
£ 0.2863 - £ 0.2806

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Hole Diameter A
    3.8 mm
  • Overall Height
    7.6 mm
  • Overall Length
    38.1 mm
Cable Tie Holder PA66 Natural

460334

Price Range
£ 0.1338 - £ 0.1312

Stock Levels
100 In stock
Attributes
  • Colour
    Natural
  • Overall Height
    4.5 mm
  • Overall Length
    18.0 mm
  • Overall Width
    18.0 mm
  • Full Material
    Polyamide 66
Cable Tie Holder Adhesive 4.7 mm Nylon 6/6 Natural

FTH-10A-RT-M

Price Range
£ 0.9199 - £ 0.9199

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Hole Diameter A
    3.8 mm
  • Overall Height
    7.6 mm
  • Overall Length
    50.8 mm
Cable Tie Holder Adhesive ABS White

FTH-40A1-RT

Price Range
£ 0.1545 - £ 0.1545

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Mounting Method
    Adhesive
  • Overall Height
    3.45 mm
  • Overall Length
    19.05 mm
  • Overall Width
    19.05 mm
Cable Tie Holder ABS White

FTH-40

Price Range
£ 0.1324 - £ 0.1324

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Overall Height
    3.45 mm
  • Overall Length
    19.05 mm
  • Overall Width
    19.05 mm
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Cable Tie Holder Adhesive 3.2 mm Nylon 6/6 Natural

460329

Price Range
£ 0.1338 - £ 0.1338

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Compatible Cable Tie Width Range
    2.4 - 3.2 mm
  • Overall Height
    3.2 mm
  • Overall Length
    12.5 mm
Cable Tie Holder PA66 Natural

460330

Price Range
£ 0.1338 - £ 0.1312

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Overall Height
    3.9 mm
  • Overall Length
    19.0 mm
  • Overall Width
    19.0 mm
  • Full Material
    Polyamide 66
Cable Tie Holder PA66 Natural

460332

Price Range
£ 0.1899 - £ 0.1856

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Overall Height
    4.0 mm
  • Overall Length
    28.0 mm
  • Overall Width
    28.0 mm
  • Full Material
    Polyamide 66
Cable Tie Holder PA66 Black

494643

Price Range
£ 0.1338 - £ 0.1338

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    3.2 mm
  • Overall Length
    12.5 mm
  • Overall Width
    12.5 mm
  • Full Material
    Polyamide 66
Cable Tie Holder Screw Nylon 6/6 Natural

FTH-5-01-M

Price Range
£ 0.1324 - £ 0.1271

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw
  • Overall Height
    6.1 mm
  • Overall Length
    19.1 mm
  • Overall Width
    19.1 mm
Cable Tie Holder Screw Nylon 6/6 Natural

FTH-7-01-M

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw
  • Overall Height
    7.1 mm
  • Overall Length
    25.4 mm
  • Overall Width
    25.4 mm
Cable Tie Holder Adhesive M3.5 3.5 mm PA Natural

FTH-5A4-RT-M

Price Range
£ 0.1672 - £ 0.1601

Stock Levels
1000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Overall Height
    6.1 mm
  • Overall Length
    19.1 mm
Cable Tie Holder Adhesive 4.8 mm PVC White

FTH-2A4-RT-M

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Mounting Method
    Adhesive
  • Base Height
    1.6 mm
  • Compatible Cable Tie Width Range
    2.5 - 4.8 mm
  • Overall Length
    26.2 mm
Cable Tie Holder PA66 Black

494647

Price Range
£ 0.2012 - £ 0.197

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    4.0 mm
  • Overall Length
    28.0 mm
  • Overall Width
    28.0 mm
  • Full Material
    Polyamide 66
Cable Tie Holder PA66 Black

494644

Price Range
£ 0.1338 - £ 0.1312

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    3.9 mm
  • Overall Length
    19.0 mm
  • Overall Width
    19.0 mm
  • Full Material
    Polyamide 66