Adhesive Full Face Flange Protectors feature a peel-and-stick design for easy application. They bond securely and leave no residue. Meets ANSI B1 and ASME B16.47 requirements. They are rated at 150 lb.
Material: PE Colour: Black Series Code: SR1373
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Nominal Pipe Sizes (All) | OD | View | |
|---|---|---|---|---|---|
| £ 21.6583 - £ 22.5654 | Request the lead time here |
20 in
|
27.5 in
698.5 mm
|
||
| £ 16.5414 - £ 17.2359 | Request the lead time here |
18.0 in
|
25 in
635.0 mm
|
||
| £ 4.6095 - £ 7.1703 | 100 In stock |
152.4 mm
|
11 in
279.4 mm
|
||
| £ 1.2742 - £ 2.8703 | Request the lead time here |
2-1/2 in
|
7 in
177.8 mm
|
||
| £ 47.3563 - £ 48.3201 | 20 In stock |
914.4 mm
|
46 in
1168.4 mm
|
||
| £ 0.8958 - £ 2.0251 | Request the lead time here |
38.1 mm
|
5 in
127.0 mm
|
||
| £ 18.9085 - £ 19.7022 | Request the lead time here |
14 in
|
21 in
533.4 mm
|
||
| £ 3.9124 - £ 6.086 | 100 In stock |
127.0 mm
|
10 in
254.0 mm
|
||
| £ 29.5534 - £ 30.1487 | Request the lead time here |
24 in
|
32 in
812.8 mm
|
||
| £ 0.7186 - £ 1.6265 | Request the lead time here |
25.4 mm
|
4.252 in
108.0 mm
|
||
| £ 0.8065 - £ 1.8284 | Request the lead time here |
31.8 mm
|
4.626 in
117.5 mm
|
||
| £ 1.4174 - £ 3.2157 | Request the lead time here |
3.0 in
|
7.5 in
190.5 mm
|
||
| £ 0.7087 - £ 1.6025 | Request the lead time here |
3/4 in
|
3.874 in
98.4 mm
|
||
| PG150-10A | £ 5.7405 - £ 13.0226 | Request the lead time here |
10 in
|
16 in
406.4 mm
|
|
| £ 1.1934 - £ 2.7108 | Request the lead time here |
2.0 in
|
6 in
152.4 mm
|
||
| £ 19.688 - £ 20.5102 | Request the lead time here |
16 in
|
23.5 in
596.9 mm
|
||
| £ 0.6718 - £ 1.5202 | Request the lead time here |
12.7 mm
|
3.5 in
88.9 mm
|
||
| £ 7.7533 - £ 17.5141 | 10 In stock |
12 in
|
19 in
482.6 mm
|
||
| £ 43.8127 - £ 44.7199 | Request the lead time here |
30.0 in
|
38.752 in
984.3 mm
|
||
| £ 4.153 - £ 9.3816 | Request the lead time here |
203.2 mm
|
13.5 in
342.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue