Menu Search

Adhesive Full Face Flange Protectors

In stock

Adhesive Full Face Flange Protectors feature a peel-and-stick design for easy application. They bond securely and leave no residue. Meets ANSI B1 and ASME B16.47 requirements. They are rated at 150 lb.

  • Full Face Flange Protectors are adhesive backed, with an easy peel and stick design.
  • Special adhesive bonds tightly and does not leave residue under normal conditions.
  • Meets ANSI B16.5 and ASME B16.47 specification, with a 15 pound (lb) rating.
Material: PE Colour: Black Series Code: SR1373

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Compatible Nominal Pipe Sizes (All) OD View
£ 1.1934 - £ 2.7108 Request the lead time here
2.0 in
152.4 mm
£ 1.5449 - £ 3.6941 150 In stock
3-1/2 in
215.9 mm
£ 18.9085 - £ 19.7022 Request the lead time here
14 in
533.4 mm
£ 7.7533 - £ 17.5141 10 In stock
12 in
482.6 mm
£ 1.9702 - £ 4.4383 45 In stock
101.6 mm
228.6 mm
£ 47.3563 - £ 48.3201 20 In stock
914.4 mm
1168.4 mm
£ 3.9124 - £ 6.086 100 In stock
127.0 mm
254.0 mm
£ 19.688 - £ 20.5102 Request the lead time here
16 in
596.9 mm
£ 0.7186 - £ 1.6265 Request the lead time here
25.4 mm
108.0 mm
£ 4.153 - £ 9.3816 Request the lead time here
203.2 mm
342.9 mm
£ 0.8958 - £ 2.0251 Request the lead time here
38.1 mm
127.0 mm
£ 1.2742 - £ 2.8703 Request the lead time here
2-1/2 in
177.8 mm
£ 0.8065 - £ 1.8284 Request the lead time here
31.8 mm
117.5 mm
£ 1.4174 - £ 3.2157 Request the lead time here
3.0 in
190.5 mm
£ 29.5534 - £ 30.1487 Request the lead time here
24 in
812.8 mm
PG150-10A £ 5.7405 - £ 13.0226 Request the lead time here
10 in
406.4 mm
£ 0.6718 - £ 1.5202 Request the lead time here
12.7 mm
88.9 mm
£ 43.8127 - £ 44.7199 Request the lead time here
30.0 in
984.3 mm
£ 21.6583 - £ 22.5654 Request the lead time here
20 in
698.5 mm
£ 16.5414 - £ 17.2359 Request the lead time here
18.0 in
635.0 mm
  • of 2
Flange Protector 50.8 mm 6.000 in PE Black

PG150-2A

Price Range
£ 2.7108 - £ 1.1934

Stock Levels
Request the lead time here
Attributes
  • OD
    152.4 mm
  • Compatible Nominal Pipe Sizes (All)
    2.0 in
  • Class Pressure Rating
    150
  • Standard
    ANSI
  • Standard
    ASME
Flange Protector 88.9 mm 8.500 in PE Black

PG150-3-1/2A

Price Range
£ 3.6941 - £ 1.5449

Stock Levels
150 In stock
Attributes
  • OD
    215.9 mm
  • Compatible Nominal Pipe Sizes (All)
    3-1/2 in
  • Class Pressure Rating
    150
  • Standard
    ANSI
  • Standard
    ASME
Flange Protector 355.6 mm 21.000 in PE Black

PG150-14A

Price Range
£ 19.7022 - £ 18.9085

Stock Levels
Request the lead time here
Attributes
  • OD
    533.4 mm
  • Compatible Nominal Pipe Sizes (All)
    14 in
  • Class Pressure Rating
    150
  • Standard
    ANSI
  • Standard
    ASME
Flange Protector 304.8 mm 19.000 in PE Black

PG150-12A

Price Range
£ 17.5141 - £ 7.7533

Stock Levels
10 In stock
Attributes
  • OD
    482.6 mm
  • Compatible Nominal Pipe Sizes (All)
    12 in
  • Class Pressure Rating
    150
  • Standard
    ANSI
  • Standard
    ASME
Flange Protector 101.6 mm 9.000 in PE Black

PG150-4A

Price Range
£ 4.4383 - £ 1.9702

Stock Levels
45 In stock
Attributes
  • OD
    228.6 mm
  • Compatible Nominal Pipe Sizes (All)
    101.6 mm
  • Class Pressure Rating
    150
  • Standard
    ASME
  • Standard
    ANSI
Flange Protector 914.4 mm 46.000 in PE Black

PG150-36A

Price Range
£ 48.3201 - £ 47.3563

Stock Levels
20 In stock
Attributes
  • OD
    1168.4 mm
  • Compatible Nominal Pipe Sizes (All)
    914.4 mm
  • Class Pressure Rating
    150
  • Standard
    ASME
  • Standard
    ANSI
Flange Protector 127.0 mm 10.000 in PE Black

PG150-5A

Price Range
£ 6.086 - £ 3.9124

Stock Levels
100 In stock
Attributes
  • OD
    254.0 mm
  • Compatible Nominal Pipe Sizes (All)
    127.0 mm
  • Class Pressure Rating
    150
  • Standard
    ANSI
  • Standard
    ASME
Flange Protector 406.4 mm 23.500 in PE Black

PG150-16A

Price Range
£ 20.5102 - £ 19.688

Stock Levels
Request the lead time here
Attributes
  • OD
    596.9 mm
  • Compatible Nominal Pipe Sizes (All)
    16 in
  • Class Pressure Rating
    150
  • Standard
    ASME
  • Standard
    ANSI
Flange Protector 25.4 mm 4.250 in PE Black

PG150-1A

Price Range
£ 1.6265 - £ 0.7186

Stock Levels
Request the lead time here
Attributes
  • OD
    108.0 mm
  • Compatible Nominal Pipe Sizes (All)
    25.4 mm
  • Class Pressure Rating
    150
  • Standard
    ANSI
  • Standard
    ASME
Flange Protector 203.2 mm 13.500 in PE Black

PG150-8A

Price Range
£ 9.3816 - £ 4.153

Stock Levels
Request the lead time here
Attributes
  • OD
    342.9 mm
  • Compatible Nominal Pipe Sizes (All)
    203.2 mm
  • Class Pressure Rating
    150
  • Standard
    ASME
  • Standard
    ANSI
Flange Protector 38.1 mm 5.000 in PE Black

PG150-1-1/2A

Price Range
£ 2.0251 - £ 0.8958

Stock Levels
Request the lead time here
Attributes
  • OD
    127.0 mm
  • Compatible Nominal Pipe Sizes (All)
    38.1 mm
  • Class Pressure Rating
    150
  • Standard
    ANSI
  • Standard
    ASME
Flange Protector 63.5 mm 7.000 in PE Black

PG150-2-1/2A

Price Range
£ 2.8703 - £ 1.2742

Stock Levels
Request the lead time here
Attributes
  • OD
    177.8 mm
  • Compatible Nominal Pipe Sizes (All)
    2-1/2 in
  • Class Pressure Rating
    150
  • Standard
    ANSI
  • Standard
    ASME
Flange Protector 31.8 mm 4.625 in PE Black

PG150-1-1/4A

Price Range
£ 1.8284 - £ 0.8065

Stock Levels
Request the lead time here
Attributes
  • OD
    117.5 mm
  • Compatible Nominal Pipe Sizes (All)
    31.8 mm
  • Class Pressure Rating
    150
  • Standard
    ASME
  • Standard
    ANSI
Flange Protector 76.2 mm 7.500 in PE Black

PG150-3A

Price Range
£ 3.2157 - £ 1.4174

Stock Levels
Request the lead time here
Attributes
  • OD
    190.5 mm
  • Compatible Nominal Pipe Sizes (All)
    3.0 in
  • Class Pressure Rating
    150
  • Standard
    ASME
  • Standard
    ANSI
Flange Protector 609.6 mm 32.000 in PE Black

PG150-24A

Price Range
£ 30.1487 - £ 29.5534

Stock Levels
Request the lead time here
Attributes
  • OD
    812.8 mm
  • Compatible Nominal Pipe Sizes (All)
    24 in
  • Class Pressure Rating
    150
  • Standard
    ANSI
  • Standard
    ASME
Flange Protector 254 mm 16.000 in PE Black

PG150-10A

Price Range
£ 13.0226 - £ 5.7405

Stock Levels
Request the lead time here
Attributes
  • OD
    406.4 mm
  • Compatible Nominal Pipe Sizes (All)
    10 in
  • Class Pressure Rating
    150
  • Standard
    ANSI
  • Standard
    ASME
Flange Protector 12.7 mm 3.500 in PE Black

PG150-1/2A

Price Range
£ 1.5202 - £ 0.6718

Stock Levels
Request the lead time here
Attributes
  • OD
    88.9 mm
  • Compatible Nominal Pipe Sizes (All)
    12.7 mm
  • Class Pressure Rating
    150
  • Standard
    ASME
  • Standard
    ANSI
Flange Protector 762 mm 38.750 in PE Black

PG150-30A

Price Range
£ 44.7199 - £ 43.8127

Stock Levels
Request the lead time here
Attributes
  • OD
    984.3 mm
  • Compatible Nominal Pipe Sizes (All)
    30.0 in
  • Class Pressure Rating
    150
  • Standard
    ASME
  • Standard
    ANSI
Flange Protector 508 mm 27.500 in PE Black

PG150-20A

Price Range
£ 22.5654 - £ 21.6583

Stock Levels
Request the lead time here
Attributes
  • OD
    698.5 mm
  • Compatible Nominal Pipe Sizes (All)
    20 in
  • Class Pressure Rating
    150
  • Standard
    ASME
  • Standard
    ANSI
Flange Protector 457.2 mm 25.000 in PE Black

PG150-18A

Price Range
£ 17.2359 - £ 16.5414

Stock Levels
Request the lead time here
Attributes
  • OD
    635.0 mm
  • Compatible Nominal Pipe Sizes (All)
    18.0 in
  • Class Pressure Rating
    150
  • Standard
    ANSI
  • Standard
    ASME