Menu Search

Threaded Protection Caps PCR

In production

Threaded Protection Caps protect threads and fittings from damage during production, storage and shipment, ensuring they remain in good condition and ready for use when needed. They keep contaminants like dirt, dust, debris and moisture out of the hole.

They feature a knurled head design that makes them easy to install and remove by hand. Simply twist them on to a pipe or tube. Used in various applications including hydraulic and pneumatic systems, automotive and industrial settings. Available in a wide range of thread sizes that conform to Metric, BSP/Gas and UNF standards.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRCFPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
40 results
Product SKUs information
Item Code Price range Availability Thread Size H D Thread Standard View
£ 0.0937 - £ 0.1459 Request the lead time here
1/4 x 19
11.0
14.8
GAS
£ 0.0476 - £ 0.074 Request the lead time here
3/4 x 14
17.7
29.4
GAS
£ 0.0251 - £ 0.0391 Request the lead time here
M10 x 1
10.0
11.9
Metric
£ 0.0296 - £ 0.0461 Request the lead time here
M14 x 1.5
12.0
15.9
Metric
£ 0.0735 - £ 0.1144 Request the lead time here
M24 x 1.5
14.0
26.2
Metric
£ 0.0673 - £ 0.1046 Request the lead time here
M30 x 2
14.0
34.0
Metric
£ 0.0673 - £ 0.1046 Request the lead time here
1.3/16" x 12
19.1
32.7
UNF/JIC
£ 0.0251 - £ 0.0391 Request the lead time here
3/8" x 24
8.3
11.0
UNF/JIC
£ 0.0876 - £ 0.1363 Request the lead time here
1.7/16" x 12
21.7
38.9
UNF/JIC
£ 0.0681 - £ 0.1059 Request the lead time here
1.1/16" x 12
19.0
29.4
UNF/JIC
£ 0.0497 - £ 0.0774 Request the lead time here
13/16" x 16
15.3
23.3
UNF/JIC
£ 0.0343 - £ 0.0534 Request the lead time here
9/16" x 18
13.5
16.5
UNF/JIC
£ 0.0303 - £ 0.0472 Request the lead time here
M16 x 1.5
12.0
17.9
Metric
£ 0.0517 - £ 0.0805 Request the lead time here
3/4" x 16
13.8
21.7
UNF/JIC
£ 0.042 - £ 0.0654 Request the lead time here
M20 x 1.5
14.0
21.9
Metric
£ 0.0817 - £ 0.1271 Request the lead time here
M28 x 1.5
14.0
32.0
Metric
£ 0.0838 - £ 0.1304 Request the lead time here
1.5/8" x 12
22.0
44.8
UNF/JIC
£ 0.0303 - £ 0.0472 Request the lead time here
3/8 x 19
11.3
18.7
GAS
£ 0.0202 - £ 0.0315 Request the lead time here
M12 x 1.5
12.0
14.0
Metric
£ 0.1359 - £ 0.151 Request the lead time here
2 x 11
21.0
61.9
GAS
  • of 2
Threaded Cap 1/4 x 19 BSPGAS LDPE - PCR Green

20751364

Price Range
£ 0.1459 - £ 0.0937

Stock Levels
Request the lead time here
Attributes
  • H
    11.0 mm
  • D
    14.8 mm
  • Thread Size
    1/4 x 19
  • Thread Standard
    GAS
  • Thread Standard
    BSP
Threaded Cap 3/4 x 14 BSPGAS LDPE - PCR Green

20751395

Price Range
£ 0.074 - £ 0.0476

Stock Levels
Request the lead time here
Attributes
  • H
    17.7 mm
  • D
    29.4 mm
  • Thread Size
    3/4 x 14
  • Thread Standard
    GAS
  • Thread Standard
    BSP
Threaded Cap M10 x 1 LDPE - PCR Green

20751456

Price Range
£ 0.0391 - £ 0.0251

Stock Levels
Request the lead time here
Attributes
  • H
    10.0 mm
  • D
    11.9 mm
  • Thread Size
    M10 x 1
  • Thread Standard
    Metric
  • Colour
    Green
Threaded Cap M14 x 1.5 LDPE - PCR Green

20751494

Price Range
£ 0.0461 - £ 0.0296

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • D
    15.9 mm
  • Thread Size
    M14 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
Threaded Cap M24 x 1.5 LDPE - PCR Green

20751548

Price Range
£ 0.1144 - £ 0.0735

Stock Levels
Request the lead time here
Attributes
  • H
    14.0 mm
  • D
    26.2 mm
  • Thread Size
    M24 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
Threaded Cap M30 x 2 LDPE - PCR Green

20751579

Price Range
£ 0.1046 - £ 0.0673

Stock Levels
Request the lead time here
Attributes
  • H
    14.0 mm
  • D
    34.0 mm
  • Thread Size
    M30 x 2
  • Thread Standard
    Metric
  • Colour
    Green
Threaded Cap 1.3/16" x 12 UNF/JIC LDPE - PCR Green

20751715

Price Range
£ 0.1046 - £ 0.0673

Stock Levels
Request the lead time here
Attributes
  • H
    19.1 mm
  • D
    32.7 mm
  • Thread Size
    1.3/16" x 12
  • Thread Standard
    UNF/JIC
  • Colour
    Green
Threaded Cap 3/8" x 24 UNF/JIC LDPE - PCR Green

20751623

Price Range
£ 0.0391 - £ 0.0251

Stock Levels
Request the lead time here
Attributes
  • H
    8.3 mm
  • D
    11.0 mm
  • Thread Size
    3/8" x 24
  • Thread Standard
    UNF/JIC
  • Colour
    Green
Threaded Cap 1.7/16" x 12 UNF/JIC LDPE - PCR Green

20751739

Price Range
£ 0.1363 - £ 0.0876

Stock Levels
Request the lead time here
Attributes
  • H
    21.7 mm
  • D
    38.9 mm
  • Thread Size
    1.7/16" x 12
  • Thread Standard
    UNF/JIC
  • Colour
    Green
Threaded Cap 1.1/16" x 12 UNF/JIC LDPE - PCR Green

20751708

Price Range
£ 0.1059 - £ 0.0681

Stock Levels
Request the lead time here
Attributes
  • H
    19.0 mm
  • D
    29.4 mm
  • Thread Size
    1.1/16" x 12
  • Thread Standard
    UNF/JIC
  • Colour
    Green
Threaded Cap 13/16" x 16 UNF/JIC LDPE - PCR Green

20751678

Price Range
£ 0.0774 - £ 0.0497

Stock Levels
Request the lead time here
Attributes
  • H
    15.3 mm
  • D
    23.3 mm
  • Thread Size
    13/16" x 16
  • Thread Standard
    UNF/JIC
  • Colour
    Green
Threaded Cap 9/16" x 18 UNF/JIC LDPE - PCR Green

20751654

Price Range
£ 0.0534 - £ 0.0343

Stock Levels
Request the lead time here
Attributes
  • H
    13.5 mm
  • D
    16.5 mm
  • Thread Size
    9/16" x 18
  • Thread Standard
    UNF/JIC
  • Colour
    Green
Threaded Cap M16 x 1.5 LDPE - PCR Green

20751500

Price Range
£ 0.0472 - £ 0.0303

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • D
    17.9 mm
  • Thread Size
    M16 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
Threaded Cap 3/4" x 16 UNF/JIC LDPE - PCR Green

20751661

Price Range
£ 0.0805 - £ 0.0517

Stock Levels
Request the lead time here
Attributes
  • H
    13.8 mm
  • D
    21.7 mm
  • Thread Size
    3/4" x 16
  • Thread Standard
    UNF/JIC
  • Colour
    Green
Threaded Cap M20 x 1.5 LDPE - PCR Green

20751524

Price Range
£ 0.0654 - £ 0.042

Stock Levels
Request the lead time here
Attributes
  • H
    14.0 mm
  • D
    21.9 mm
  • Thread Size
    M20 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
Threaded Cap M28 x 1.5 LDPE - PCR Green

20751562

Price Range
£ 0.1271 - £ 0.0817

Stock Levels
Request the lead time here
Attributes
  • H
    14.0 mm
  • D
    32.0 mm
  • Thread Size
    M28 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
Threaded Cap 1.5/8" x 12 UNF/JIC LDPE - PCR Green

20751746

Price Range
£ 0.1304 - £ 0.0838

Stock Levels
Request the lead time here
Attributes
  • H
    22.0 mm
  • D
    44.8 mm
  • Thread Size
    1.5/8" x 12
  • Thread Standard
    UNF/JIC
  • Colour
    Green
Threaded Cap 3/8 x 19 BSPGAS LDPE - PCR Green

20751371

Price Range
£ 0.0472 - £ 0.0303

Stock Levels
Request the lead time here
Attributes
  • H
    11.3 mm
  • D
    18.7 mm
  • Thread Size
    3/8 x 19
  • Thread Standard
    BSP
  • Thread Standard
    GAS
Threaded Cap M12 x 1.5 LDPE - PCR Green

20751487

Price Range
£ 0.0315 - £ 0.0202

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • D
    14.0 mm
  • Thread Size
    M12 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
Threaded Cap 2 x 11 BSPGAS LDPE - PCR Green

20751432

Price Range
£ 0.151 - £ 0.1359

Stock Levels
Request the lead time here
Attributes
  • H
    21.0 mm
  • D
    61.9 mm
  • Thread Size
    2 x 11
  • Thread Standard
    GAS
  • Thread Standard
    BSP