Menu Search

Threaded O-ring Plugs

In stock

Threaded O-ring Plugs for BSP/Gas Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a spanner, screwdriver, or by hand. BSP Gas threads are available. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: HDPE
  • Colour: Yellow
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
62 results
Product SKUs information
Item Code Price range Availability D Thread Size SW Colour L Thread Standard Type View
£ 0.1775 - £ 0.4463 Request the lead time here
36.8 mm
1 1/16 - 12 in UNF
25.1 mm
Red
15.0 mm
UNF
£ 0.2078 - £ 0.4954 Request the lead time here
38.1 mm
1 3/16 - 12 in UNF
28.6 mm
Red
15.0 mm
UNF
£ 0.1499 - £ 0.3586 1000 In stock
29.4 mm
7/8 - 14 in UNF
20.6 mm
Red
11.9 mm
UNF
£ 0.1499 - £ 0.3638 Request the lead time here
20.8 mm
5/8 - 18 in UNF
14.3 mm
Red
9.5 mm
UNF
£ 0.1582 - £ 0.3999 Request the lead time here
31.7 mm
1 - 14 in UNF
22.2 mm
Red
12.7 mm
UNF
£ 0.0925 - £ 0.0945 11000 In stock
14.5 mm
M10 x 1.5
7.0 mm
Yellow
12.0 mm
1
£ 0.1003 - £ 0.1003 500 In stock
17.0 mm
M12 x 1.5
10.0 mm
Yellow
12.0 mm
1
£ 0.1757 - £ 0.1757 3750 In stock
26.0 mm
M20 x 1.5
15.0 mm
Yellow
12.0 mm
1
£ 0.119 - £ 0.2838 3000 In stock
20.3 mm
9/16 - 18 in UNF
21.3 mm
Red
8.9 mm
UNF
£ 0.1545 - £ 0.1545 14000 In stock
24.0 mm
M18 x 1.5
13.0 mm
Yellow
12.0 mm
1
£ 0.0823 - £ 0.0823 Request the lead time here
12.5 mm
M8 x 1.0
6.0 mm
Yellow
10.0 mm
1
£ 0.3897 - £ 0.3897 Request the lead time here
33.0 mm
M27 x 2.0
19.0 mm
Yellow
15.0 mm
1
£ 0.3061 - £ 0.3061 Request the lead time here
32.0 mm
M26 x 1.5
19.0 mm
Yellow
12.0 mm
1
£ 0.1003 - £ 0.1003 Request the lead time here
17.0 mm
M12 x 1.0
10.0 mm
Yellow
10.0 mm
1
£ 0.0881 - £ 0.0881 1500 In stock
14.5 mm
M10 x 1.0
7.0 mm
Yellow
10.0 mm
1
£ 0.1228 - £ 0.1228 500 In stock
22.0 mm
M14 x 1.5
10.0 mm
Yellow
12.0 mm
1
£ 0.1956 - £ 0.1956 3000 In stock
28.0 mm
M22 x 1.5
15.0 mm
Yellow
12.0 mm
1
£ 0.5102 - £ 0.5102 Request the lead time here
45.0 mm
M36 x 2.0
24.0 mm
Yellow
15.0 mm
1
498671 £ 0.7781 - £ 0.7781 Request the lead time here
60.0 mm
M52 x 2.0
30.0 mm
Yellow
15.0 mm
1
£ 0.265 - £ 0.265 Request the lead time here
40.0 mm
M32 x 1.5
24.0 mm
Yellow
12.0 mm
1
  • of 4
Threaded Plug UNF Threads HDPE Red

BLM10B

Price Range
£ 0.4463 - £ 0.1775

Stock Levels
Request the lead time here
Attributes
  • D
    36.8 mm
  • H
    22.9 mm
  • L
    15.0 mm
  • SW
    25.1 mm
  • Thread Size
    1 1/16 - 12 in UNF
Threaded Plug UNF Threads HDPE Red

BLM11B

Price Range
£ 0.4954 - £ 0.2078

Stock Levels
Request the lead time here
Attributes
  • D
    38.1 mm
  • H
    23.7 mm
  • L
    15.0 mm
  • SW
    28.6 mm
  • Thread Size
    1 3/16 - 12 in UNF
Threaded O-Ring Plug UNF Threads HDPE Red

BLM8B

Price Range
£ 0.3586 - £ 0.1499

Stock Levels
1000 In stock
Attributes
  • D
    29.4 mm
  • H
    19.1 mm
  • L
    11.9 mm
  • SW
    20.6 mm
  • Thread Size
    7/8 - 14 in UNF
Threaded O-Ring Plug UNF Threads HDPE Red

BLM6B

Price Range
£ 0.3638 - £ 0.1499

Stock Levels
Request the lead time here
Attributes
  • D
    20.8 mm
  • H
    17.5 mm
  • L
    9.5 mm
  • SW
    14.3 mm
  • Thread Size
    5/8 - 18 in UNF
Threaded O-Ring Plug UNF Threads HDPE Red

BLM9B

Price Range
£ 0.3999 - £ 0.1582

Stock Levels
Request the lead time here
Attributes
  • D
    31.7 mm
  • H
    20.6 mm
  • L
    12.7 mm
  • SW
    22.2 mm
  • Thread Size
    1 - 14 in UNF
Threaded O-Ring Plug Metric Threads M10 x 1.5 HDPE Yellow

498662

Price Range
£ 0.0945 - £ 0.0925

Stock Levels
11000 In stock
Attributes
  • D
    14.5 mm
  • H
    19.2 mm
  • L
    12.0 mm
  • SW
    7.0 mm
  • Thread Size
    M10 x 1.5
Threaded O-Ring Plug Metric Threads M12 x 1.5 HDPE Yellow

498663

Price Range
£ 0.1003 - £ 0.1003

Stock Levels
500 In stock
Attributes
  • D
    17.0 mm
  • H
    19.2 mm
  • L
    12.0 mm
  • SW
    10.0 mm
  • Thread Size
    M12 x 1.5
Threaded O-Ring Plug Metric Threads M20 x 1.5 HDPE Yellow

498542

Price Range
£ 0.1757 - £ 0.1757

Stock Levels
3750 In stock
Attributes
  • D
    26.0 mm
  • H
    20.4 mm
  • L
    12.0 mm
  • SW
    15.0 mm
  • Thread Size
    M20 x 1.5
Threaded O-Ring Plug UNF Threads HDPE Red

BLM5B

Price Range
£ 0.2838 - £ 0.119

Stock Levels
3000 In stock
Attributes
  • D
    20.3 mm
  • H
    17.1 mm
  • L
    8.9 mm
  • SW
    21.3 mm
  • Thread Size
    9/16 - 18 in UNF
Threaded O-Ring Plug Metric Threads M18 x 1.5 HDPE Yellow

498541

Price Range
£ 0.1545 - £ 0.1545

Stock Levels
14000 In stock
Attributes
  • D
    24.0 mm
  • H
    20.4 mm
  • L
    12.0 mm
  • SW
    13.0 mm
  • Thread Size
    M18 x 1.5
Threaded O-Ring Plug Metric Threads M8 x 1 HDPE Yellow

498659

Price Range
£ 0.0823 - £ 0.0823

Stock Levels
Request the lead time here
Attributes
  • D
    12.5 mm
  • H
    17.0 mm
  • L
    10.0 mm
  • SW
    6.0 mm
  • Thread Size
    M8 x 1.0
Threaded O-Ring Plug Metric Threads M27 X 2.0 HDPE Yellow

498668

Price Range
£ 0.3897 - £ 0.3897

Stock Levels
Request the lead time here
Attributes
  • D
    33.0 mm
  • H
    24.6 mm
  • L
    15.0 mm
  • SW
    19.0 mm
  • Thread Size
    M27 x 2.0
Threaded O-Ring Plug Metric Threads M26 x 1.5 HDPE Yellow

498544

Price Range
£ 0.3061 - £ 0.3061

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H
    20.4 mm
  • L
    12.0 mm
  • SW
    19.0 mm
  • Thread Size
    M26 x 1.5
Threaded O-Ring Plug Metric Threads M12 x 1 HDPE Yellow

498661

Price Range
£ 0.1003 - £ 0.1003

Stock Levels
Request the lead time here
Attributes
  • D
    17.0 mm
  • H
    17.2 mm
  • L
    10.0 mm
  • SW
    10.0 mm
  • Thread Size
    M12 x 1.0
Threaded O-Ring Plug Metric Threads M10 x 1 HDPE Yellow

498660

Price Range
£ 0.0881 - £ 0.0881

Stock Levels
1500 In stock
Attributes
  • D
    14.5 mm
  • H
    17.2 mm
  • L
    10.0 mm
  • SW
    7.0 mm
  • Thread Size
    M10 x 1.0
Threaded O-Ring Plug Metric Threads M14 x 1.5 HDPE Yellow

498664

Price Range
£ 0.1228 - £ 0.1228

Stock Levels
500 In stock
Attributes
  • D
    22.0 mm
  • H
    20.4 mm
  • L
    12.0 mm
  • SW
    10.0 mm
  • Thread Size
    M14 x 1.5
Threaded O-Ring Plug Metric Threads M22 x 1.5 HDPE Yellow

498665

Price Range
£ 0.1956 - £ 0.1956

Stock Levels
3000 In stock
Attributes
  • D
    28.0 mm
  • H
    20.4 mm
  • L
    12.0 mm
  • SW
    15.0 mm
  • Thread Size
    M22 x 1.5
Threaded O-Ring Plug Metric Threads M36 X 2.0 HDPE Yellow

498550

Price Range
£ 0.5102 - £ 0.5102

Stock Levels
Request the lead time here
Attributes
  • D
    45.0 mm
  • H
    24.6 mm
  • L
    15.0 mm
  • SW
    24.0 mm
  • Thread Size
    M36 x 2.0
Threaded O-Ring Plug Metric Threads M52 X 2.0 HDPE Yellow

498671

Price Range
£ 0.7781 - £ 0.7781

Stock Levels
Request the lead time here
Attributes
  • D
    60.0 mm
  • H
    25.0 mm
  • L
    15.0 mm
  • SW
    30.0 mm
  • Thread Size
    M52 x 2.0
Threaded O-Ring Plug Metric Threads M32 x 1.5 HDPE Yellow

498547

Price Range
£ 0.265 - £ 0.265

Stock Levels
Request the lead time here
Attributes
  • D
    40.0 mm
  • H
    20.6 mm
  • L
    12.0 mm
  • SW
    24.0 mm
  • Thread Size
    M32 x 1.5