Menu Search

Stud Protection Caps

In stock

Stud Protection Caps are used to protect BSP and UNF threads. Designed with a small flange to allow the operator to tighten it with a socket spanner without having to remove the cap.

It increases protection against contaminants and limits wasted time during repetitive operations. It also allow economical handling.

  • Material: Polyethylene (PE)
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
55 results
Product SKUs information
Item Code Price range Availability d Colour h Compatible Thread Sizes (All) Full Material H Compatible Thread Type View
£ 0.163 - £ 0.279 450 In stock
25.0 mm
Natural
16.8 mm
1"
Low Density Polyethylene
£ 0.0904 - £ 0.2051 6400 In stock
12.8 mm
Natural
20.2 mm
Low Density Polyethylene
10426 £ 0.4167 - £ 0.9939 Request the lead time here
22.2 mm
Red
77.8 mm
7/8"
Low Density Polyethylene
£ 0.2352 - £ 0.5634 Request the lead time here
19.0 mm
Red
33.6 mm
3/4"
Low Density Polyethylene
£ 0.7058 - £ 1.0231 20 In stock
23.5 mm
Red
55.5 mm
Non Threaded
Low Density Polyethylene
£ 0.1078 - £ 0.2586 400 In stock
11.9 mm
Red
28.6 mm
Non Threaded
Low Density Polyethylene
£ 0.18 - £ 0.4332 1500 In stock
12.7 mm
Red
46.0 mm
1/2"
Low Density Polyethylene
£ 0.0898 - £ 0.203 Request the lead time here
6.4 mm
Black
41.3 mm
1/4"
Polyvinyl Chloride
£ 0.3657 - £ 0.5554 3000 In stock
15.9 mm
Red
71.8 mm
5/8"
Low Density Polyethylene
£ 0.0827 - £ 0.2176 800 In stock
12.5 mm
Natural
11.7 mm
1/2"
Low Density Polyethylene
£ 0.0752 - £ 0.1985 Request the lead time here
9.6 mm
Natural
21.3 mm
3/8"
Low Density Polyethylene
£ 0.1033 - £ 0.2477 Request the lead time here
9.1 mm
Red
27.2 mm
Non Threaded
Low Density Polyethylene
£ 0.1601 - £ 0.3641 Request the lead time here
24.0 mm
Natural
18.0 mm
Low Density Polyethylene
£ 0.1431 - £ 0.3774 Request the lead time here
22.0 mm
Natural
21.1 mm
7/8"
Low Density Polyethylene
12754 £ 0.0501 - £ 0.1132 14000 In stock
5.0 mm
Natural
13.0 mm
Low Density Polyethylene
£ 0.0535 - £ 0.1214 Request the lead time here
6.0 mm
Natural
10.0 mm
Low Density Polyethylene
£ 0.4167 - £ 0.9966 600 In stock
32.0 mm
Red
58.5 mm
1 1/4"
Low Density Polyethylene
12757 £ 0.1109 - £ 0.1254 3000 In stock
8.0 mm
Natural
10.0 mm
Low Density Polyethylene
£ 0.1003 - £ 0.2259 4500 In stock
16.0 mm
Natural
15.0 mm
Low Density Polyethylene
£ 0.1417 - £ 0.3375 900 In stock
15.9 mm
Red
23.8 mm
5/8"
Low Density Polyethylene
  • of 3
Flanged Cap 25.0 mm 16.8 mm LDPE Natural

E-1

Price Range
£ 0.279 - £ 0.163

Stock Levels
450 In stock
Attributes
  • d
    25.0 mm
  • h
    16.8 mm
  • D
    31.6 mm
  • Compatible Thread Sizes (All)
    1"
  • Type
    1
Flanged Cap 12.8 mm 20.2 mm LDPE Natural

10719

Price Range
£ 0.2051 - £ 0.0904

Stock Levels
6400 In stock
Attributes
  • d
    12.8 mm
  • h
    20.2 mm
  • Type
    2
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Flanged Cap 22.2 mm 77.8 mm LDPE Red

10426

Price Range
£ 0.9939 - £ 0.4167

Stock Levels
Request the lead time here
Attributes
  • d
    22.2 mm
  • h
    77.8 mm
  • Compatible Thread Sizes (All)
    7/8"
  • Type
    1
  • Colour
    Red
Flanged Cap 19.0 mm 33.6 mm LDPE Red

10691

Price Range
£ 0.5634 - £ 0.2352

Stock Levels
Request the lead time here
Attributes
  • d
    19.0 mm
  • h
    33.6 mm
  • Compatible Thread Sizes (All)
    3/4"
  • Type
    1
  • Colour
    Red
Flanged Cap 23.5 mm 55.5 mm LDPE Red

10959

Price Range
£ 1.0231 - £ 0.7058

Stock Levels
20 In stock
Attributes
  • d
    23.5 mm
  • h
    55.5 mm
  • Compatible Thread Sizes (All)
    Non Threaded
  • Type
    1
  • Colour
    Red
Flanged Cap 11.9 mm 28.6 mm LDPE Red

10618

Price Range
£ 0.2586 - £ 0.1078

Stock Levels
400 In stock
Attributes
  • d
    11.9 mm
  • h
    28.6 mm
  • Compatible Thread Sizes (All)
    Non Threaded
  • Type
    1
  • Colour
    Red
Flanged Cap 12.7 mm 46.0 mm LDPE Red

10243

Price Range
£ 0.4332 - £ 0.18

Stock Levels
1500 In stock
Attributes
  • d
    12.7 mm
  • h
    46.0 mm
  • Compatible Thread Sizes (All)
    1/2"
  • Type
    1
  • Colour
    Red
Flanged Cap 6.4 mm 41.3 mm PVC Black

51534

Price Range
£ 0.203 - £ 0.0898

Stock Levels
Request the lead time here
Attributes
  • d
    6.4 mm
  • h
    41.3 mm
  • Compatible Thread Sizes (All)
    1/4"
  • Type
    1
  • Colour
    Black
Flanged Cap 15.9 mm 71.8 mm LDPE Red

60864

Price Range
£ 0.5554 - £ 0.3657

Stock Levels
3000 In stock
Attributes
  • d
    15.9 mm
  • h
    71.8 mm
  • Compatible Thread Sizes (All)
    5/8"
  • Type
    1
  • Colour
    Red
Flanged Cap 12.5 mm 11.7 mm LDPE Natural

E-1/2

Price Range
£ 0.2176 - £ 0.0827

Stock Levels
800 In stock
Attributes
  • d
    12.5 mm
  • h
    11.7 mm
  • D
    18.2 mm
  • Compatible Thread Sizes (All)
    1/2"
  • Type
    1
Flanged Cap 9.6 mm 21.3 mm LDPE Natural

E-3/8-A

Price Range
£ 0.1985 - £ 0.0752

Stock Levels
Request the lead time here
Attributes
  • d
    9.6 mm
  • h
    21.3 mm
  • D
    14.7 mm
  • Compatible Thread Sizes (All)
    3/8"
  • Type
    1
Flanged Cap 9.1 mm 27.2 mm LDPE Red

10660

Price Range
£ 0.2477 - £ 0.1033

Stock Levels
Request the lead time here
Attributes
  • d
    9.1 mm
  • h
    27.2 mm
  • Compatible Thread Sizes (All)
    Non Threaded
  • Type
    1
  • Colour
    Red
Flanged Cap 24.0 mm 18.0 mm LDPE Natural

12772

Price Range
£ 0.3641 - £ 0.1601

Stock Levels
Request the lead time here
Attributes
  • d
    24.0 mm
  • h
    18.0 mm
  • Type
    2
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Flanged Cap 22.0 mm 21.1 mm LDPE Natural

E-7/8-CAT

Price Range
£ 0.3774 - £ 0.1431

Stock Levels
Request the lead time here
Attributes
  • d
    22.0 mm
  • h
    21.1 mm
  • D
    27.8 mm
  • Compatible Thread Sizes (All)
    7/8"
  • Type
    1
Flanged Cap 5.0 mm 13.0 mm LDPE Natural

12754

Price Range
£ 0.1132 - £ 0.0501

Stock Levels
14000 In stock
Attributes
  • d
    5.0 mm
  • h
    13.0 mm
  • Type
    2
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Flanged Cap 6.0 mm 10.0 mm LDPE Natural

12756

Price Range
£ 0.1214 - £ 0.0535

Stock Levels
Request the lead time here
Attributes
  • d
    6.0 mm
  • h
    10.0 mm
  • Type
    2
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Flanged Cap 32.0 mm 58.5 mm LDPE Red

11319

Price Range
£ 0.9966 - £ 0.4167

Stock Levels
600 In stock
Attributes
  • d
    32.0 mm
  • h
    58.5 mm
  • Compatible Thread Sizes (All)
    1 1/4"
  • Type
    1
  • Colour
    Red
Flanged Cap 8.0 mm 10.0 mm LDPE Natural

12757

Price Range
£ 0.1254 - £ 0.1109

Stock Levels
3000 In stock
Attributes
  • d
    8.0 mm
  • h
    10.0 mm
  • Type
    2
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Flanged Cap 16.0 mm 15.0 mm LDPE Natural

12765

Price Range
£ 0.2259 - £ 0.1003

Stock Levels
4500 In stock
Attributes
  • d
    16.0 mm
  • h
    15.0 mm
  • Type
    2
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Flanged Cap 15.9 mm 23.8 mm LDPE Red

10720

Price Range
£ 0.3375 - £ 0.1417

Stock Levels
900 In stock
Attributes
  • d
    15.9 mm
  • h
    23.8 mm
  • Compatible Thread Sizes (All)
    5/8"
  • Type
    1
  • Colour
    Red