These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
Series Code :SR2797
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Internal Thread Length | Body Diameter | Style | Compatible Thread Sizes (All) | Internal Thread Length A | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.6208 - £ 0.6463 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
Female/Female
|
M3
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.6194 - £ 0.6449 | Request the lead time here |
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
Female/Female
|
M3
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
| £ 0.6024 - £ 0.6279 | 300 In stock |
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
Female/Female
|
M3
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.8887 - £ 0.9255 | Request the lead time here |
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
Female/Female
|
M3
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.5598 - £ 0.5825 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
Female/Female
|
M3
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.5598 - £ 0.5825 | Request the lead time here |
0.197 in
5.0 mm
|
0.236 in
6.0 mm
|
Female/Female
|
M3
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.6236 - £ 0.6491 | Request the lead time here |
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
Female/Female
|
M3
|
0.315 in
8.0 mm
|
0.709 in
18.0 mm
|
||
| £ 1.5449 - £ 1.575 | Request the lead time here |
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
Female/Female
|
M6
|
0.5 in
12.7 mm
|
1.575 in
40.0 mm
|
||
| £ 1.7249 - £ 1.7699 | Request the lead time here |
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
Female/Female
|
M6
|
0.5 in
12.7 mm
|
1.969 in
50.0 mm
|
||
| £ 0.8887 - £ 0.9255 | Request the lead time here |
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
Female/Female
|
M3
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.9766 - £ 1.0177 | 5500 In stock |
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
Female/Female
|
M3
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.6236 - £ 0.6491 | Request the lead time here |
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
Female/Female
|
M3
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
| £ 0.6236 - £ 0.6491 | 6300 In stock |
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
Female/Female
|
M3
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.9284 - £ 0.9681 | Request the lead time here |
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
Female/Female
|
M3
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| £ 1.0233 - £ 1.0673 | Request the lead time here |
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
Female/Female
|
M3
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.9284 - £ 0.9681 | Request the lead time here |
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
Female/Female
|
M3
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.6236 - £ 0.6491 | Request the lead time here |
0.354 in
9.0 mm
|
0.236 in
6.0 mm
|
Female/Female
|
M3
|
0.354 in
9.0 mm
|
0.709 in
18.0 mm
|
||
| £ 0.6803 - £ 0.7087 | Request the lead time here |
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
Female/Female
|
M4
|
0.315 in
8.0 mm
|
0.709 in
18.0 mm
|
||
| £ 0.7214 - £ 0.7512 | Request the lead time here |
0.295 in
7.5 mm
|
0.315 in
8.0 mm
|
Female/Female
|
M4
|
0.295 in
7.5 mm
|
0.591 in
15.0 mm
|
||
| £ 0.6803 - £ 0.7087 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
Female/Female
|
M4
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue