Menu Search

Round Insulation Standoffs

In stock

These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Series Code :SR2797

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
177 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Internal Thread Length Body Diameter Style Spacer Length View
£ 1.056 - £ 1.101 Request the lead time here
M4
8.0 mm
Male/Male
18.0 mm
£ 0.936 - £ 0.9555 Request the lead time here
M2.5
6.0 mm
6.5 mm
Female/Male
20.0 mm
£ 1.695 - £ 1.7699 Request the lead time here
M6
12.7 mm
Male/Male
40.0 mm
£ 1.3125 - £ 1.368 Request the lead time here
M4
9.5 mm
Male/Male
45.0 mm
£ 1.2239 - £ 1.275 Request the lead time here
M5
9.5 mm
Male/Male
30.0 mm
£ 1.5449 - £ 1.605 Request the lead time here
M6
12.7 mm
Male/Male
30.0 mm
£ 1.1385 - £ 1.1864 Request the lead time here
M5
9.5 mm
Male/Male
25.0 mm
£ 1.455 - £ 1.455 Request the lead time here
M5
9.5 mm
Male/Male
50.0 mm
£ 3.9749 - £ 3.9749 Request the lead time here
M6
12.7 mm
Male/Male
50.0 mm
£ 1.3125 - £ 1.368 Request the lead time here
M4
9.5 mm
Male/Male
40.0 mm
£ 1.209 - £ 1.26 Request the lead time here
M5
9.5 mm
Male/Male
40.0 mm
£ 2.025 - £ 2.115 Request the lead time here
M4
9.5 mm
Male/Male
18.0 mm
£ 0.7784 - £ 0.8115 Request the lead time here
M2.5
6.0 mm
8.0 mm
Female/Male
10.0 mm
£ 5.3669 - £ 5.3669 Request the lead time here
M2.5
6.0 mm
6.5 mm
Female/Male
25.0 mm
£ 0.7725 - £ 0.8051 5300 In stock
M3
6.0 mm
6.5 mm
Female/Male
12.0 mm
£ 0.873 - £ 0.9088 Request the lead time here
M3
6.0 mm
6.5 mm
Female/Male
30.0 mm
£ 0.7986 - £ 0.8315 Request the lead time here
M3
6.0 mm
8.0 mm
Female/Male
12.0 mm
£ 0.7965 - £ 0.8295 1242 In stock
M3
6.0 mm
6.5 mm
Female/Male
15.0 mm
£ 0.951 - £ 0.9899 7 In stock
M3
6.0 mm
6.5 mm
Female/Male
40.0 mm
£ 0.7965 - £ 0.8295 Request the lead time here
M3
6.0 mm
8.0 mm
Female/Male
15.0 mm
  • of 9
Male To Male Standoff Round 8.0 mm M4 18.0 mm PA

10176474

Price Range
£ 1.101 - £ 1.056

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    18.0 mm
Male To Female Standoff Round 6.5 mm M2.5 20.0 mm

10175880

Price Range
£ 0.9555 - £ 0.936

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Male To Male Standoff Round 12.7 mm M6 40.0 mm PA

10177099

Price Range
£ 1.7699 - £ 1.695

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    12.7 mm
  • Spacer Length
    40.0 mm
Male To Male Standoff Round 9.5 mm M4 45.0 mm PA

10176818

Price Range
£ 1.368 - £ 1.3125

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    45.0 mm
Male To Male Standoff Round 9.5 mm M5 30.0 mm PA

10176924

Price Range
£ 1.275 - £ 1.2239

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    30.0 mm
Male To Male Standoff Round 12.7 mm M6 30.0 mm PA

10177068

Price Range
£ 1.605 - £ 1.5449

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    12.7 mm
  • Spacer Length
    30.0 mm
Male To Male Standoff Round 9.5 mm M5 25.0 mm PA

10176894

Price Range
£ 1.1864 - £ 1.1385

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    25.0 mm
Male To Male Standoff Round 9.5 mm M5 50.0 mm PA

10177013

Price Range
£ 1.455 - £ 1.455

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    50.0 mm
Male To Male Standoff Round 12.7 mm M6 50.0 mm PA

10177150

Price Range
£ 3.9749 - £ 3.9749

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    12.7 mm
  • Spacer Length
    50.0 mm
Male To Male Standoff Round 9.5 mm M4 40.0 mm PA

10176788

Price Range
£ 1.368 - £ 1.3125

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    40.0 mm
Male To Male Standoff Round 9.5 mm M5 40.0 mm PA

10176955

Price Range
£ 1.26 - £ 1.209

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    40.0 mm
Male To Male Standoff Round 9.5 mm M4 18.0 mm PA

10176672

Price Range
£ 2.115 - £ 2.025

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    18.0 mm
Male To Female Standoff Round 8.0 mm M2.5 10.0 mm

10175927

Price Range
£ 0.8115 - £ 0.7784

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 6.5 mm M2.5 25.0 mm

10175897

Price Range
£ 5.3669 - £ 5.3669

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 6.5 mm M3 12.0 mm

10176047

Price Range
£ 0.8051 - £ 0.7725

Stock Levels
5300 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 6.5 mm M3 30.0 mm

10176160

Price Range
£ 0.9088 - £ 0.873

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 8.0 mm M3 12.0 mm

10176252

Price Range
£ 0.8315 - £ 0.7986

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 6.5 mm M3 15.0 mm

10176078

Price Range
£ 0.8295 - £ 0.7965

Stock Levels
1242 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 6.5 mm M3 40.0 mm

10176191

Price Range
£ 0.9899 - £ 0.951

Stock Levels
7 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 8.0 mm M3 15.0 mm

10176283

Price Range
£ 0.8295 - £ 0.7965

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm