| Quantity | Unit price |
|---|---|
| 65 - 649 | £ 0.2576 |
| 650 - 3249 | £ 0.184 |
| 3250 + | £ 0.1656 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 103.0 mm |
|---|---|
| d | 4.055 in |
| D | 106.0 mm |
| D | 4.173 in |
| h | 0.433 in |
| h | 11.0 mm |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue