| Quantity | Unit price |
|---|---|
| 350 - 3499 | £ 0.0685 |
| 3500 - 17499 | £ 0.0489 |
| 17500 + | £ 0.044 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 1.693 in |
|---|---|
| d | 43.0 mm |
| D | 1.882 in |
| D | 47.8 mm |
| h | 0.421 in |
| h | 10.7 mm |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue