| Quantity | Unit price |
|---|---|
| 250 - 2499 | £ 0.0874 |
| 2500 - 12499 | £ 0.0624 |
| 12500 + | £ 0.0561 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 2.106 in |
|---|---|
| d | 53.5 mm |
| D | 2.185 in |
| D | 55.5 mm |
| h | 0.374 in |
| h | 9.5 mm |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue