| Quantity | Unit price |
|---|---|
| 700 - 6999 | £ 0.0439 |
| 7000 - 34999 | £ 0.0314 |
| 35000 + | £ 0.0282 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 1.201 in |
|---|---|
| d | 30.5 mm |
| D | 1.339 in |
| D | 34.0 mm |
| h | 10.0 mm |
| h | 0.394 in |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue