| Quantity | Unit price |
|---|---|
| 10 - 599 | £ 1.8993 |
| 600 + | £ 1.8568 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Height | 4.0 mm |
|---|---|
| Overall Height | 0.157 in |
| Overall Size | 15.0 mm |
| Overall Size | 15.0 mm |
| Shape | Cylindrical |
| Pull Force | 3.3 kg |
| Pull Force | 3.3 kg |
| Coating | NiCuNi Plated |
| Magnet Material | Neodymium |
| Polarity | North & South |
| Commodity Code | 8505119099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue