Menu Search

Flexible End Caps - High Temperature

In stock

Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.

Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.

Commonly used across various industries, including automotive, electronics, and manufacturing.

  • Can withstand temperatures of up to +210ºC, while maintaining flexibility and durability.
  • Prevents leaks, while shielding against contaminants, moisture, and debris.
  • Features an attractive vinyl finish.
Material: PVC Colour: Yellow Series Code: SRF0076

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Item Code Price range Availability d Thread Size h Thread Standard View
£ 0.0901 - £ 0.2062 Request the lead time here
9.5 mm
M10, 1/8 in UNF, 3/8 in BSP
25.0 mm
£ 0.0786 - £ 0.1775 1000 In stock
8.7 mm
19.0 mm
£ 0.0666 - £ 0.1496 5000 In stock
3.9 mm
25.0 mm
£ 0.045 - £ 0.1039 Request the lead time here
4.8 mm
M5, 3/16 in UNF
13.0 mm
£ 0.0677 - £ 0.1522 Request the lead time here
7.7 mm
M8, 5/16 in UNF
13.0 mm
£ 0.0746 - £ 0.1679 Request the lead time here
7.9 mm
M8, 5/16 in UNF
19.0 mm
£ 0.0714 - £ 0.1602 Request the lead time here
5.9 mm
M6, 1/4 in UNF
25.0 mm
£ 0.2381 - £ 0.5448 900 In stock
20.6 mm
1/2"
38.0 mm
BSP Threads
£ 0.4422 - £ 1.0125 Request the lead time here
41.3 mm
1 1/4";M32
25.0 mm
Metric Threads
£ 0.5116 - £ 1.1534 Request the lead time here
44.5 mm
1 3/8";M45
38.0 mm
Metric Threads
£ 0.3302 - £ 0.7441 1900 In stock
30.2 mm
7/8"
25.0 mm
BSP Threads
£ 0.1686 - £ 0.3774 Request the lead time here
17.4 mm
M18
19.0 mm
Metric Threads
FCYJ-0191-025 £ 0.2012 - £ 0.4518 500 In stock
19.1 mm
M20; 3/4 in UNF
25.0 mm
UNF Threads
£ 0.4592 - £ 1.0471 Request the lead time here
44.5 mm
1 3/8";M45
25.0 mm
Metric Threads
FCYJ-0476-050 £ 0.6846 - £ 1.576 Request the lead time here
47.6 mm
1 1/2";M48
50.0 mm
Metric Threads
£ 0.3586 - £ 0.7999 Request the lead time here
31.8 mm
1";1 1/4"
38.0 mm
Metric Threads
FCYJ-0349-050 £ 0.445 - £ 1.0232 400 In stock
34.9 mm
M35;1 3/8"
50.0 mm
UNF Threads
£ 0.5698 - £ 1.281 825 In stock
47.6 mm
1 1/2";M48
25.0 mm
Metric Threads
£ 0.5485 - £ 1.2597 Request the lead time here
41.3 mm
1 1/4";M32
50.0 mm
Metric Threads
£ 0.153 - £ 0.3454 5000 In stock
15.9 mm
3/8";M16
13.0 mm
Metric Threads
  • of 6
Flexible Cap 9.5 mm 25.0 mm PVC Yellow

FCYJ-0095-025

Price Range
£ 0.2062 - £ 0.0901

Stock Levels
Request the lead time here
Attributes
  • d
    9.5 mm
  • h
    25.0 mm
  • Thread Size
    M10, 1/8 in UNF, 3/8 in BSP
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 8.7 mm 19.0 mm PVC Yellow

FCYJ-0087-019

Price Range
£ 0.1775 - £ 0.0786

Stock Levels
1000 In stock
Attributes
  • d
    8.7 mm
  • h
    19.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 3.9 mm 25.0 mm PVC Yellow

FCYJ-0039-025

Price Range
£ 0.1496 - £ 0.0666

Stock Levels
5000 In stock
Attributes
  • d
    3.9 mm
  • h
    25.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 4.8 mm 13.0 mm PVC Yellow

FCYJ-0048-013

Price Range
£ 0.1039 - £ 0.045

Stock Levels
Request the lead time here
Attributes
  • d
    4.8 mm
  • h
    13.0 mm
  • Thread Size
    M5, 3/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 7.7 mm 13.0 mm PVC Yellow

FCYJ-0077-013

Price Range
£ 0.1522 - £ 0.0677

Stock Levels
Request the lead time here
Attributes
  • d
    7.7 mm
  • h
    13.0 mm
  • Thread Size
    M8, 5/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 7.9 mm 19.0 mm PVC Yellow

FCYJ-0079-019

Price Range
£ 0.1679 - £ 0.0746

Stock Levels
Request the lead time here
Attributes
  • d
    7.9 mm
  • h
    19.0 mm
  • Thread Size
    M8, 5/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 5.9 mm 25.0 mm PVC Yellow

FCYJ-0059-025

Price Range
£ 0.1602 - £ 0.0714

Stock Levels
Request the lead time here
Attributes
  • d
    5.9 mm
  • h
    25.0 mm
  • Thread Size
    M6, 1/4 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 20.6 mm (ID) 38.0 mm (H) 230 °C PVC Yellow

FCYJ-0206-038

Price Range
£ 0.5448 - £ 0.2381

Stock Levels
900 In stock
Attributes
  • d
    20.6 mm
  • h
    38.0 mm
  • Thread Size
    1/2"
  • Thread Standard
    BSP Threads
  • Maximum Temperature
    230 °C
Flexible Cap 41.3 mm (ID) 25.0 mm (H) 230 °C PVC Yellow

FCYJ-0413-025

Price Range
£ 1.0125 - £ 0.4422

Stock Levels
Request the lead time here
Attributes
  • d
    41.3 mm
  • h
    25.0 mm
  • Thread Size
    1 1/4";M32
  • Thread Standard
    Metric Threads
  • Thread Standard
    BSP Threads
Flexible Cap 44.5 mm (ID) 38.0 mm (H) 230 °C PVC Yellow

FCYJ-0445-038

Price Range
£ 1.1534 - £ 0.5116

Stock Levels
Request the lead time here
Attributes
  • d
    44.5 mm
  • h
    38.0 mm
  • Thread Size
    1 3/8";M45
  • Thread Standard
    BSP Threads
  • Thread Standard
    Metric Threads
Flexible Cap 30.2 mm (ID) 25.0 mm (H) 230 °C PVC Yellow

FCYJ-0302-025

Price Range
£ 0.7441 - £ 0.3302

Stock Levels
1900 In stock
Attributes
  • d
    30.2 mm
  • h
    25.0 mm
  • Thread Size
    7/8"
  • Thread Standard
    BSP Threads
  • Maximum Temperature
    230 °C
Flexible Cap 17.4 mm (ID) 19.0 mm (H) 230 °C PVC Yellow

FCYJ-0174-019

Price Range
£ 0.3774 - £ 0.1686

Stock Levels
Request the lead time here
Attributes
  • d
    17.4 mm
  • h
    19.0 mm
  • Thread Size
    M18
  • Thread Standard
    Metric Threads
  • Maximum Temperature
    230 °C
Flexible Cap 19.1 mm (ID) 25.0 mm (H) 230 °C PVC Yellow

FCYJ-0191-025

Price Range
£ 0.4518 - £ 0.2012

Stock Levels
500 In stock
Attributes
  • d
    19.1 mm
  • h
    25.0 mm
  • Thread Size
    M20; 3/4 in UNF
  • Thread Standard
    UNF Threads
  • Thread Standard
    Metric Threads
Flexible Cap 44.5 mm (ID) 25.0 mm (H) 230 °C PVC Yellow

FCYJ-0445-025

Price Range
£ 1.0471 - £ 0.4592

Stock Levels
Request the lead time here
Attributes
  • d
    44.5 mm
  • h
    25.0 mm
  • Thread Size
    1 3/8";M45
  • Thread Standard
    Metric Threads
  • Thread Standard
    BSP Threads
Flexible Cap 47.6 mm (ID) 50.0 mm (H) 230 °C PVC Yellow

FCYJ-0476-050

Price Range
£ 1.576 - £ 0.6846

Stock Levels
Request the lead time here
Attributes
  • d
    47.6 mm
  • h
    50.0 mm
  • Thread Size
    1 1/2";M48
  • Thread Standard
    Metric Threads
  • Thread Standard
    BSP Threads
Flexible Cap 31.8 mm (ID) 38.0 mm (H) 230 °C PVC Yellow

FCYJ-0318-038

Price Range
£ 0.7999 - £ 0.3586

Stock Levels
Request the lead time here
Attributes
  • d
    31.8 mm
  • h
    38.0 mm
  • Thread Size
    1";1 1/4"
  • Thread Standard
    Metric Threads
  • Thread Standard
    BSP Threads
Flexible Cap 34.9 mm (ID) 50.0 mm (H) 230 °C PVC Yellow

FCYJ-0349-050

Price Range
£ 1.0232 - £ 0.445

Stock Levels
400 In stock
Attributes
  • d
    34.9 mm
  • h
    50.0 mm
  • Thread Size
    M35;1 3/8"
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Flexible Cap 47.6 mm (ID) 25.0 mm (H) 230 °C PVC Yellow

FCYJ-0476-025

Price Range
£ 1.281 - £ 0.5698

Stock Levels
825 In stock
Attributes
  • d
    47.6 mm
  • h
    25.0 mm
  • Thread Size
    1 1/2";M48
  • Thread Standard
    Metric Threads
  • Thread Standard
    BSP Threads
Flexible Cap 41.3 mm (ID) 50.0 mm (H) 230 °C PVC Yellow

FCYJ-0413-050

Price Range
£ 1.2597 - £ 0.5485

Stock Levels
Request the lead time here
Attributes
  • d
    41.3 mm
  • h
    50.0 mm
  • Thread Size
    1 1/4";M32
  • Thread Standard
    Metric Threads
  • Thread Standard
    BSP Threads
Flexible Cap 15.9 mm (ID) 13.0 mm (H) 230 °C PVC Yellow

FCYJ-0159-013

Price Range
£ 0.3454 - £ 0.153

Stock Levels
5000 In stock
Attributes
  • d
    15.9 mm
  • h
    13.0 mm
  • Thread Size
    3/8";M16
  • Thread Standard
    Metric Threads
  • Thread Standard
    BSP Threads