Menu Search

Dual Locking Support Pillars

In stock

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.


Series Code :SR2719 ,SR2727

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
771 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.0919 - £ 0.1022 68000 In stock
4.0 mm
4.75 mm
1.6 - 1.57 mm
0.79 - 1.98 mm
15.9 mm
£ 0.1617 - £ 0.1853 8000 In stock
2.5 mm
3.2 mm
1.6 mm
0.8 - 2.0 mm
4.8 mm
£ 0.1155 - £ 0.1283 Request the lead time here
2.54 mm
3.18 mm
1.63 mm
0.8 - 2.0 mm
9.5 mm
£ 0.1349 - £ 0.1376 Request the lead time here
2.0 mm
1.6 mm
0.8 - 2.0 mm
11.1 mm
DLCBSHD-10M-01 £ 0.1139 - £ 0.1406 10000 In stock
6.3 mm
6.3 mm
0.8 - 2.2 mm
0.8 - 2.2 mm
10.0 mm
£ 0.1445 - £ 0.1488 Request the lead time here
2.0 mm
1.6 mm
0.8 - 2.0 mm
15.9 mm
£ 0.1617 - £ 0.1853 3000 In stock
2.5 mm
3.2 mm
1.6 mm
0.8 - 2.0 mm
15.9 mm
£ 0.0967 - £ 0.1074 Request the lead time here
2.54 mm
3.18 mm
1.63 mm
0.8 - 2.0 mm
3.2 mm
£ 0.1157 - £ 0.1286 Request the lead time here
2.54 mm
3.18 mm
1.63 mm
0.8 - 2.0 mm
6.4 mm
DLCBSAT-7-19 £ 0.1617 - £ 0.1853 Request the lead time here
2.5 mm
3.2 mm
1.6 mm
0.8 - 2.0 mm
11.1 mm
£ 0.1617 - £ 0.1853 Request the lead time here
2.5 mm
3.2 mm
1.6 mm
0.8 - 2.0 mm
14.3 mm
DLCBSHD-20M-01 £ 0.1316 - £ 0.1625 Request the lead time here
6.3 mm
6.3 mm
0.8 - 2.2 mm
0.8 - 2.2 mm
20.0 mm
£ 0.1412 - £ 0.1559 Request the lead time here
4.0 mm
4.8 mm
3.2 mm
2.0 - 3.2 mm
34.9 mm
£ 0.1412 - £ 0.1559 Request the lead time here
4.0 mm
4.8 mm
3.2 mm
2.0 - 3.2 mm
6.4 mm
£ 0.1412 - £ 0.1559 Request the lead time here
4.0 mm
4.8 mm
3.2 mm
2.0 - 3.2 mm
9.5 mm
£ 0.1227 - £ 0.1355 Request the lead time here
4.0 mm
4.75 mm
1.57 mm
0.79 - 1.98 mm
25.4 mm
£ 0.1412 - £ 0.1559 Request the lead time here
4.0 mm
4.8 mm
3.2 mm
2.0 - 3.2 mm
28.6 mm
£ 0.1227 - £ 0.1355 Request the lead time here
4.0 mm
4.8 mm
3.2 mm
2.0 - 3.2 mm
34.9 mm
£ 0.1227 - £ 0.1355 Request the lead time here
4.0 mm
4.8 mm
3.2 mm
2.0 - 3.2 mm
6.4 mm
£ 0.1227 - £ 0.1355 Request the lead time here
4.0 mm
4.8 mm
3.2 mm
2.0 - 3.2 mm
9.5 mm
  • of 39
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

LCBS-10-01

Price Range
£ 0.1022 - £ 0.0919

Stock Levels
68000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 4.8 mm PA UL94 V-0 Natural

DLCBSAT-3-19

Price Range
£ 0.1853 - £ 0.1617

Stock Levels
8000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

DLCBSAT-6-01

Price Range
£ 0.1283 - £ 0.1155

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    2.54 mm
Snap Lock Support 11.1 mm Nylon 6/6 UL94 V-2 Natural

CBLS530A

Price Range
£ 0.1376 - £ 0.1349

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    2.0 mm
  • Locking Head Height B
    3.2 mm
Snap Lock Support 10.0 mm Nylon 6/6 UL94 V-2 Natural

DLCBSHD-10M-01

Price Range
£ 0.1406 - £ 0.1139

Stock Levels
10000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    6.3 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

CBLS545A

Price Range
£ 0.1488 - £ 0.1445

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    2.0 mm
  • Locking Head Height B
    3.2 mm
Snap Lock Support 15.9 mm PA UL94 V-0 Natural

DLCBSAT-10-19

Price Range
£ 0.1853 - £ 0.1617

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 3.2 mm Nylon 6/6 UL94 V-2 Natural

DLCBSAT-2-01

Price Range
£ 0.1074 - £ 0.0967

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    2.54 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-2 Natural

DLCBSAT-4-01

Price Range
£ 0.1286 - £ 0.1157

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    2.54 mm
Snap Lock Support 11.1 mm PA UL94 V-0 Natural

DLCBSAT-7-19

Price Range
£ 0.1853 - £ 0.1617

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 14.3 mm PA UL94 V-0 Natural

DLCBSAT-9-19

Price Range
£ 0.1853 - £ 0.1617

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 20.0 mm Nylon 6/6 UL94 V-2 Natural

DLCBSHD-20M-01

Price Range
£ 0.1625 - £ 0.1316

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    6.3 mm
Snap Lock Support 34.9 mm PA UL94 V-0 Natural

LCBS-6-22-19

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 6.4 mm PA UL94 V-0 Natural

LCBS-6-4-19

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 9.5 mm PA UL94 V-0 Natural

LCBS-6-6-19

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 25.4 mm Nylon 6/6 UL94 V-2 Natural

LCBS-3-16-01

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 28.6 mm PA UL94 V-0 Natural

LCBS-6-18-19

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 34.9 mm PA UL94 V-2 Natural

LCBS-6-22-01

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 6.4 mm PA UL94 V-2 Natural

LCBS-6-4-01

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 9.5 mm PA UL94 V-2 Natural

LCBS-6-6-01

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm