Menu Search

Dual Locking Support Pillars

In stock

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.


Series Code :SR2719 ,SR2727

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
771 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.2002 - £ 0.2276 14 In stock
4.0 mm
4.0 mm
1.6 mm
1.6 mm
16.0 mm
10005224 £ 0.1183 - £ 0.1315 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
1.6 mm
3.0 mm
£ 0.2002 - £ 0.2276 Request the lead time here
4.0 mm
4.0 mm
1.6 mm
1.6 mm
25.0 mm
£ 0.2002 - £ 0.2276 3581 In stock
4.0 mm
4.0 mm
1.6 mm
1.6 mm
3.0 mm
£ 0.2002 - £ 0.2276 1000 In stock
4.0 mm
4.0 mm
1.6 mm
1.6 mm
6.0 mm
£ 0.153 - £ 0.1754 3060 In stock
4.8 mm
4.8 mm
1.6 mm
1.6 mm
12.0 mm
£ 0.153 - £ 0.1754 2270 In stock
4.8 mm
4.8 mm
1.6 mm
1.6 mm
6.0 mm
£ 0.1418 - £ 0.1629 Request the lead time here
2.5 mm
2.5 mm
3.6 mm
1.6 mm
22.0 mm
£ 0.1418 - £ 0.1629 470 In stock
3.5 mm
3.5 mm
3.6 mm
1.6 mm
6.0 mm
£ 0.1418 - £ 0.1629 7996 In stock
3.5 mm
3.5 mm
3.6 mm
1.6 mm
10.0 mm
£ 0.0782 - £ 0.0869 Request the lead time here
3.86 mm
3.86 mm
1.57 mm
1.57 mm
3.2 mm
£ 0.1492 - £ 0.1704 15000 In stock
3.86 mm
3.86 mm
1.57 mm
1.57 mm
38.1 mm
10004531 £ 0.0829 - £ 0.0921 40 In stock
3.86 mm
3.86 mm
1.57 mm
1.57 mm
6.4 mm
£ 0.0934 - £ 0.1038 Request the lead time here
3.86 mm
3.86 mm
1.57 mm
1.57 mm
12.7 mm
£ 0.1554 - £ 0.1778 2998 In stock
3.2 mm
3.2 mm
1.6 mm
1.6 mm
14.3 mm
£ 0.1341 - £ 0.149 13841 In stock
3.86 mm
3.86 mm
1.57 mm
1.57 mm
19.1 mm
£ 0.194 - £ 0.2226 Request the lead time here
3.9 mm
3.9 mm
1.6 mm
1.6 mm
25.4 mm
£ 0.1361 - £ 0.1516 912 In stock
4.0 mm
4.0 mm
1.6 mm
1.6 mm
4.8 mm
£ 0.1184 - £ 0.1318 12575 In stock
4.0 mm
4.0 mm
1.57 mm
1.57 mm
12.7 mm
£ 0.1184 - £ 0.1318 Request the lead time here
4.75 mm
4.75 mm
1.57 mm
1.57 mm
19.1 mm
  • of 39
Snap Lock Support 16.0 mm PA UL94 V-0 Natural

10004975

Price Range
£ 0.2276 - £ 0.2002

Stock Levels
14 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 3.0 mm Nylon 6/6 UL94 V-2 Natural

10005224

Price Range
£ 0.1315 - £ 0.1183

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 25.0 mm PA UL94 V-0 Natural

10005002

Price Range
£ 0.2276 - £ 0.2002

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 3.0 mm PA UL94 V-0 Natural

10005026

Price Range
£ 0.2276 - £ 0.2002

Stock Levels
3581 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 6.0 mm PA UL94 V-0 Natural

10005088

Price Range
£ 0.2276 - £ 0.2002

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 12.0 mm PA UL94 V-2 Natural

10005125

Price Range
£ 0.1754 - £ 0.153

Stock Levels
3060 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.8 mm
Snap Lock Support 6.0 mm PA UL94 V-2 Natural

10005170

Price Range
£ 0.1754 - £ 0.153

Stock Levels
2270 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.8 mm
Snap Lock Support 22.0 mm PA UL94 V-2 Natural

10014943

Price Range
£ 0.1629 - £ 0.1418

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 6.0 mm PA UL94 V-2 Natural

10014967

Price Range
£ 0.1629 - £ 0.1418

Stock Levels
470 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.5 mm
Snap Lock Support 10.0 mm PA UL94 V-2 Natural

10015001

Price Range
£ 0.1629 - £ 0.1418

Stock Levels
7996 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.5 mm
Snap Lock Support 3.2 mm Nylon 6/6 UL94 V-2 Natural

10004456

Price Range
£ 0.0869 - £ 0.0782

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.86 mm
Snap Lock Support 38.1 mm Nylon 6/6 UL94 V-2 Natural

10004500

Price Range
£ 0.1704 - £ 0.1492

Stock Levels
15000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.86 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-2 Natural

10004531

Price Range
£ 0.0921 - £ 0.0829

Stock Levels
40 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.86 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-2 Natural

10004593

Price Range
£ 0.1038 - £ 0.0934

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.86 mm
Snap Lock Support 14.3 mm PA UL94 V-0 Natural

10004890

Price Range
£ 0.1778 - £ 0.1554

Stock Levels
2998 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 19.1 mm Nylon 6/6 UL94 V-2 Natural

10004395

Price Range
£ 0.149 - £ 0.1341

Stock Levels
13841 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.86 mm
Snap Lock Support 25.4 mm PA UL94 V-0 Natural

10108475

Price Range
£ 0.2226 - £ 0.194

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 4.8 mm PA UL94 V-0 Natural

10026960

Price Range
£ 0.1516 - £ 0.1361

Stock Levels
912 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-2 Natural

10027004

Price Range
£ 0.1318 - £ 0.1184

Stock Levels
12575 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 19.1 mm Nylon 6/6 UL94 V-2 Natural

10027042

Price Range
£ 0.1318 - £ 0.1184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.75 mm