Menu Search

Dual Locking Support Pillars

In stock

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.


Series Code :SR2719 ,SR2727

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
771 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.0953 - £ 0.1254 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
11.1 mm
£ 0.0856 - £ 0.0951 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
9.5 mm
£ 0.0792 - £ 0.0881 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
3.2 mm
£ 0.1409 - £ 0.1566 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
18.3 mm
£ 0.0927 - £ 0.1145 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
25.4 mm
27DMSP00950 £ 0.1162 - £ 0.1292 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
24.1 mm
£ 0.1076 - £ 0.1195 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
19.1 mm
£ 1.0375 - £ 1.0375 1000 In stock
4.8 mm
4.8 mm
0.79 - 1.98 mm
0.79 - 1.98 mm
27.1 mm
£ 0.927 - £ 0.927 Request the lead time here
4.8 mm
4.8 mm
0.79 - 1.98 mm
0.79 - 1.98 mm
14.9 mm
£ 0.9822 - £ 0.9822 Request the lead time here
4.8 mm
4.8 mm
0.79 - 1.98 mm
0.79 - 1.98 mm
21.0 mm
£ 0.0841 - £ 0.0935 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
6.4 mm
£ 0.0961 - £ 0.1264 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
12.7 mm
£ 0.1087 - £ 0.1208 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
20.8 mm
£ 0.0851 - £ 0.0946 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
7.9 mm
£ 0.1014 - £ 0.1127 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
15.9 mm
£ 0.1019 - £ 0.1341 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
22.2 mm
£ 0.1053 - £ 0.1097 20000 In stock
4.0 mm
3.2 mm
1.6 mm
1.6 mm
3.2 mm
£ 0.0696 - £ 0.0725 Request the lead time here
4.0 mm
4.0 mm
1.6 mm
1.6 mm
3.2 mm
£ 0.0727 - £ 0.0897 Request the lead time here
4.0 mm
4.0 mm
1.6 mm
1.6 mm
12.7 mm
£ 0.1412 - £ 0.1559 Request the lead time here
4.0 mm
4.8 mm
3.2 mm
0.8 - 2.0 mm
28.6 mm
  • of 39
Snap Lock Support 11.1 mm Nylon 6/6 UL94 V-2 Natural

27DMSP00437

Price Range
£ 0.1254 - £ 0.0953

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

27DMSP00375

Price Range
£ 0.0951 - £ 0.0856

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 3.2 mm Nylon 6/6 UL94 V-2 Natural

27DMSP00125

Price Range
£ 0.0881 - £ 0.0792

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 18.3 mm Nylon 6/6 UL94 V-2 Natural

27DMSP00720

Price Range
£ 0.1566 - £ 0.1409

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 25.4 mm Nylon 6/6 UL94 V-2 Natural

27DMSP01000

Price Range
£ 0.1145 - £ 0.0927

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 24.1 mm Nylon 6/6 UL94 V-2 Natural

27DMSP00950

Price Range
£ 0.1292 - £ 0.1162

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 19.1 mm Nylon 6/6 UL94 V-2 Natural

27DMSP00750

Price Range
£ 0.1195 - £ 0.1076

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 27.1 mm Nylon 6/6 UL94 V-0 Natural;Black

HSCBS-3

Price Range
£ 1.0375 - £ 1.0375

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural;Black
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    10.0 mm
  • Hole Diameter A
    4.8 mm
Snap Lock Support 14.9 mm Nylon 6/6 UL94 V-0 Natural;Black

HSCBS-1

Price Range
£ 0.927 - £ 0.927

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural;Black
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    10.0 mm
  • Hole Diameter A
    4.8 mm
Snap Lock Support 21.0 mm Nylon 6/6 UL94 V-0 Natural;Black

HSCBS-2

Price Range
£ 0.9822 - £ 0.9822

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural;Black
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    10.0 mm
  • Hole Diameter A
    4.8 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-2 Natural

27DMSP00250

Price Range
£ 0.0935 - £ 0.0841

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-2 Natural

27DMSP00500

Price Range
£ 0.1264 - £ 0.0961

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 20.8 mm Nylon 6/6 UL94 V-2 Natural

27DMSP00820

Price Range
£ 0.1208 - £ 0.1087

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 7.9 mm Nylon 6/6 UL94 V-2 Natural

27DMSP00312

Price Range
£ 0.0946 - £ 0.0851

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

27DMSP00625

Price Range
£ 0.1127 - £ 0.1014

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 22.2 mm Nylon 6/6 UL94 V-2 Natural

27DMSP00875

Price Range
£ 0.1341 - £ 0.1019

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 3.2 mm Nylon 6/6 UL94 V-2 Natural

27LMSP00125

Price Range
£ 0.1097 - £ 0.1053

Stock Levels
20000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Nose Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    5.5 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 3.2 mm PA UL94 V-2 Natural

27MP00125

Price Range
£ 0.0725 - £ 0.0696

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.7 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-2 Natural

27MP00500

Price Range
£ 0.0897 - £ 0.0727

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 28.6 mm PA UL94 V-0 Natural

LCBS-3-18-19

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm