Menu Search

Captive Thumb Screws - Low Head

In production

This range of Captive Thumb Screws features a low head. They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC.

They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can find some of them with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • This range of Captive Thumb Screws features a low head. They are an ideal fitting solution for panels with non-threaded holes. Available in a choice of Blackened or Natural finishes.
  • Made from austenitic Stainless Steel that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0161A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
152 results
Product SKUs information
Item Code Price range Availability d1 l2 025 Material d4 min d2 a012 d3 View
£ 2.1277 - £ 3.0396 Request the lead time here
M5
7.5
303 Stainless Steel
5.5
3.7
10.0
£ 2.1277 - £ 3.0396 Request the lead time here
M5
7.5
303 Stainless Steel
5.5
3.7
10.0
£ 2.1705 - £ 3.1008 Request the lead time here
M5
7.5
303 Stainless Steel
5.5
3.7
10.0
£ 2.092 - £ 2.9886 Request the lead time here
M5
7.5
303 Stainless Steel
5.5
3.7
10.0
£ 2.092 - £ 2.9886 Request the lead time here
M5
7.5
303 Stainless Steel
5.5
3.7
10.0
£ 2.1705 - £ 3.1008 Request the lead time here
M6
7.5
303 Stainless Steel
6.5
4.5
12.0
£ 2.1705 - £ 3.1008 Request the lead time here
M6
7.5
303 Stainless Steel
6.5
4.5
12.0
£ 2.0563 - £ 2.9376 Request the lead time here
M3.5
6.0
303 Stainless Steel
3.8
2.3
8.0
£ 2.0134 - £ 2.8764 Request the lead time here
M3
4.5
303 Stainless Steel
3.5
2.0
8.0
£ 2.1705 - £ 3.1008 Request the lead time here
M6
7.5
303 Stainless Steel
6.5
4.5
12.0
£ 2.3847 - £ 3.4068 Request the lead time here
M8
10.0
303 Stainless Steel
8.5
6.0
16.0
£ 2.3847 - £ 3.4068 Request the lead time here
M8
10.0
303 Stainless Steel
8.5
6.0
16.0
£ 2.3847 - £ 3.4068 Request the lead time here
M8
10.0
303 Stainless Steel
8.5
6.0
16.0
£ 2.0134 - £ 2.8764 Request the lead time here
M3
4.5
303 Stainless Steel
3.5
2.0
8.0
£ 2.0134 - £ 2.8764 Request the lead time here
M4
6.0
303 Stainless Steel
4.5
2.8
10.0
£ 2.0134 - £ 2.8764 Request the lead time here
M3
4.5
303 Stainless Steel
3.5
2.0
8.0
£ 2.0563 - £ 2.9376 Request the lead time here
M4
6.0
303 Stainless Steel
4.5
2.8
10.0
£ 2.0563 - £ 2.9376 Request the lead time here
M4
6.0
303 Stainless Steel
4.5
2.8
10.0
£ 2.0563 - £ 2.9376 Request the lead time here
M3.5
6.0
303 Stainless Steel
3.8
2.3
8.0
£ 2.1277 - £ 3.0396 Request the lead time here
M6
7.5
303 Stainless Steel
6.5
4.5
12.0
  • of 8
Captive Thumb Screw M5 20.0 303 Stainless Steel

20139063

Price Range
£ 3.0396 - £ 2.1277

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    10.0
  • d4 min
    5.5
  • l1 025
    20.0
Captive Thumb Screw M5 25.0 303 Stainless Steel

20139070

Price Range
£ 3.0396 - £ 2.1277

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    10.0
  • d4 min
    5.5
  • l1 025
    25.0
Captive Thumb Screw M5 30.0 303 Stainless Steel

20139087

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    10.0
  • d4 min
    5.5
  • l1 025
    30.0
Captive Thumb Screw M5 14.0 303 Stainless Steel

20139056

Price Range
£ 2.9886 - £ 2.092

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    10.0
  • d4 min
    5.5
  • l1 025
    14.0
Captive Thumb Screw M5 12.0 303 Stainless Steel

20138738

Price Range
£ 2.9886 - £ 2.092

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    10.0
  • d4 min
    5.5
  • l1 025
    12.0
Captive Thumb Screw M6 18.0 303 Stainless Steel

20138776

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • d3
    12.0
  • d4 min
    6.5
  • l1 025
    18.0
Captive Thumb Screw M6 20.0 303 Stainless Steel

20138783

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • d3
    12.0
  • d4 min
    6.5
  • l1 025
    20.0
Captive Thumb Screw M3.5 14.0 303 Stainless Steel

20139001

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    8.0
  • d4 min
    3.8
  • l1 025
    14.0
Captive Thumb Screw M3 16.0 303 Stainless Steel

20138998

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    8.0
  • d4 min
    3.5
  • l1 025
    16.0
Captive Thumb Screw M6 25.0 303 Stainless Steel

20138790

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • d3
    12.0
  • d4 min
    6.5
  • l1 025
    25.0
Captive Thumb Screw M8 35.0 303 Stainless Steel

20140694

Price Range
£ 3.4068 - £ 2.3847

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3
    16.0
  • d4 min
    8.5
  • l1 025
    35.0
Captive Thumb Screw M8 25.0 303 Stainless Steel

20140670

Price Range
£ 3.4068 - £ 2.3847

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3
    16.0
  • d4 min
    8.5
  • l1 025
    25.0
Captive Thumb Screw M8 16.0 303 Stainless Steel

20140649

Price Range
£ 3.4068 - £ 2.3847

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3
    16.0
  • d4 min
    8.5
  • l1 025
    16.0
Captive Thumb Screw M3 8.0 303 Stainless Steel

20138639

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    8.0
  • d4 min
    3.5
  • l1 025
    8.0
Captive Thumb Screw M4 14.0 303 Stainless Steel

20139117

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    10.0
  • d4 min
    4.5
  • l1 025
    14.0
Captive Thumb Screw M3 14.0 303 Stainless Steel

20138981

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    8.0
  • d4 min
    3.5
  • l1 025
    14.0
Captive Thumb Screw M4 20.0 303 Stainless Steel

20139032

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    10.0
  • d4 min
    4.5
  • l1 025
    20.0
Captive Thumb Screw M4 18.0 303 Stainless Steel

20139025

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    10.0
  • d4 min
    4.5
  • l1 025
    18.0
Captive Thumb Screw M3.5 16.0 303 Stainless Steel

20139018

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    8.0
  • d4 min
    3.8
  • l1 025
    16.0
Captive Thumb Screw M6 14.0 303 Stainless Steel

20139094

Price Range
£ 3.0396 - £ 2.1277

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • d3
    12.0
  • d4 min
    6.5
  • l1 025
    14.0