Menu Search

Parallel Protection Plugs With Tab PCR

In production

A popular series of Parallel Protection Plugs with a tab design. Designed for effective protection during storage and transportation. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. These plugs have an integrated tab that allows for quick and effortless removal, without the need for additional tools.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTLLPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Item Code Price range Availability L D h d View
£ 0.0181 - £ 0.0282 Request the lead time here
8.0 mm
6.7 mm
3.8 mm
4.1 mm
£ 0.0191 - £ 0.0297 Request the lead time here
7.0 mm
6.7 mm
3.9 mm
4.3 mm
£ 0.0201 - £ 0.0313 Request the lead time here
16.2 mm
9.6 mm
6.0 mm
6.0 mm
£ 0.0223 - £ 0.0347 Request the lead time here
15.0 mm
12.0 mm
7.5 mm
9.5 mm
£ 0.0298 - £ 0.0464 Request the lead time here
12.0 mm
16.5 mm
9.5 mm
13.0 mm
£ 0.0564 - £ 0.0878 Request the lead time here
12.0 mm
30.0 mm
11.0 mm
25.0 mm
£ 0.0412 - £ 0.0642 Request the lead time here
12.0 mm
19.5 mm
10.5 mm
16.5 mm
£ 0.0537 - £ 0.0836 Request the lead time here
13.5 mm
27.8 mm
10.4 mm
24.5 mm
£ 0.0671 - £ 0.1044 Request the lead time here
11.5 mm
32.7 mm
11.5 mm
28.0 mm
£ 0.0229 - £ 0.0357 Request the lead time here
12.0 mm
13.5 mm
8.5 mm
10.5 mm
£ 0.166 - £ 0.2583 Request the lead time here
19.5 mm
85.0 mm
9.5 mm
81.0 mm
£ 0.1834 - £ 0.2853 Request the lead time here
15.0 mm
98.0 mm
9.5 mm
96.0 mm
£ 0.0395 - £ 0.0614 Request the lead time here
12.0 mm
18.5 mm
9.5 mm
15.5 mm
£ 0.0377 - £ 0.0586 Request the lead time here
12.0 mm
18.0 mm
9.5 mm
15.0 mm
£ 0.0235 - £ 0.0366 Request the lead time here
12.0 mm
14.5 mm
8.5 mm
11.5 mm
£ 0.0591 - £ 0.0919 Request the lead time here
25.5 mm
£ 0.0778 - £ 0.1211 Request the lead time here
15.5 mm
37.5 mm
10.5 mm
33.5 mm
£ 0.0885 - £ 0.1378 Request the lead time here
15.3 mm
38.0 mm
10.2 mm
35.5 mm
£ 0.1053 - £ 0.1638 Request the lead time here
11.0 mm
48.0 mm
10.2 mm
41.0 mm
£ 0.1335 - £ 0.2078 Request the lead time here
15.0 mm
65.4 mm
10.9 mm
59.0 mm
  • of 4
Parallel Protection Plug 4.1 mm LDPE - PCR Green

20746209

Price Range
£ 0.0282 - £ 0.0181

Stock Levels
Request the lead time here
Attributes
  • d
    4.1 mm
  • D
    6.7 mm
  • h
    3.8 mm
  • L
    8.0 mm
  • Colour
    Green
Parallel Protection Plug 4.3 mm LDPE - PCR Green

20746216

Price Range
£ 0.0297 - £ 0.0191

Stock Levels
Request the lead time here
Attributes
  • d
    4.3 mm
  • D
    6.7 mm
  • h
    3.9 mm
  • L
    7.0 mm
  • Colour
    Green
Parallel Protection Plug 6.0 mm LDPE - PCR Green

20746223

Price Range
£ 0.0313 - £ 0.0201

Stock Levels
Request the lead time here
Attributes
  • d
    6.0 mm
  • D
    9.6 mm
  • h
    6.0 mm
  • L
    16.2 mm
  • Colour
    Green
Parallel Protection Plug 9.5 mm LDPE - PCR Green

20746247

Price Range
£ 0.0347 - £ 0.0223

Stock Levels
Request the lead time here
Attributes
  • d
    9.5 mm
  • D
    12.0 mm
  • h
    7.5 mm
  • L
    15.0 mm
  • Colour
    Green
Parallel Protection Plug 13.0 mm LDPE - PCR Green

20746285

Price Range
£ 0.0464 - £ 0.0298

Stock Levels
Request the lead time here
Attributes
  • d
    13.0 mm
  • D
    16.5 mm
  • h
    9.5 mm
  • L
    12.0 mm
  • Colour
    Green
Parallel Protection Plug 25.0 mm LDPE - PCR Green

20746407

Price Range
£ 0.0878 - £ 0.0564

Stock Levels
Request the lead time here
Attributes
  • d
    25.0 mm
  • D
    30.0 mm
  • h
    11.0 mm
  • L
    12.0 mm
  • Colour
    Green
Parallel Protection Plug 16.5 mm LDPE - PCR Green

20746339

Price Range
£ 0.0642 - £ 0.0412

Stock Levels
Request the lead time here
Attributes
  • d
    16.5 mm
  • D
    19.5 mm
  • h
    10.5 mm
  • L
    12.0 mm
  • Colour
    Green
Parallel Protection Plug 24.5 mm LDPE - PCR Green

20746391

Price Range
£ 0.0836 - £ 0.0537

Stock Levels
Request the lead time here
Attributes
  • d
    24.5 mm
  • D
    27.8 mm
  • h
    10.4 mm
  • L
    13.5 mm
  • Colour
    Green
Parallel Protection Plug 28.0 mm LDPE - PCR Green

20746445

Price Range
£ 0.1044 - £ 0.0671

Stock Levels
Request the lead time here
Attributes
  • d
    28.0 mm
  • D
    32.7 mm
  • h
    11.5 mm
  • L
    11.5 mm
  • Colour
    Green
Parallel Protection Plug 10.5 mm LDPE - PCR Green

20746254

Price Range
£ 0.0357 - £ 0.0229

Stock Levels
Request the lead time here
Attributes
  • d
    10.5 mm
  • D
    13.5 mm
  • h
    8.5 mm
  • L
    12.0 mm
  • Colour
    Green
Parallel Protection Plug 81.0 mm LDPE - PCR Green

20746827

Price Range
£ 0.2583 - £ 0.166

Stock Levels
Request the lead time here
Attributes
  • d
    81.0 mm
  • D
    85.0 mm
  • h
    9.5 mm
  • L
    19.5 mm
  • Colour
    Green
Parallel Protection Plug 96.0 mm LDPE - PCR Green

20746872

Price Range
£ 0.2853 - £ 0.1834

Stock Levels
Request the lead time here
Attributes
  • d
    96.0 mm
  • D
    98.0 mm
  • h
    9.5 mm
  • L
    15.0 mm
  • Colour
    Green
Parallel Protection Plug 15.5 mm LDPE - PCR Green

20746322

Price Range
£ 0.0614 - £ 0.0395

Stock Levels
Request the lead time here
Attributes
  • d
    15.5 mm
  • D
    18.5 mm
  • h
    9.5 mm
  • L
    12.0 mm
  • Colour
    Green
Parallel Protection Plug 15.0 mm LDPE - PCR Green

20746315

Price Range
£ 0.0586 - £ 0.0377

Stock Levels
Request the lead time here
Attributes
  • d
    15.0 mm
  • D
    18.0 mm
  • h
    9.5 mm
  • L
    12.0 mm
  • Colour
    Green
Parallel Protection Plug 11.5 mm LDPE - PCR Green

20746261

Price Range
£ 0.0366 - £ 0.0235

Stock Levels
Request the lead time here
Attributes
  • d
    11.5 mm
  • D
    14.5 mm
  • h
    8.5 mm
  • L
    12.0 mm
  • Colour
    Green
Parallel Protection Plug 25.5 mm LDPE - PCR Green

20746414

Price Range
£ 0.0919 - £ 0.0591

Stock Levels
Request the lead time here
Attributes
  • d
    25.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 33.5 mm LDPE - PCR Green

20746483

Price Range
£ 0.1211 - £ 0.0778

Stock Levels
Request the lead time here
Attributes
  • d
    33.5 mm
  • D
    37.5 mm
  • h
    10.5 mm
  • L
    15.5 mm
  • Colour
    Green
Parallel Protection Plug 35.5 mm LDPE - PCR Green

20746520

Price Range
£ 0.1378 - £ 0.0885

Stock Levels
Request the lead time here
Attributes
  • d
    35.5 mm
  • D
    38.0 mm
  • h
    10.2 mm
  • L
    15.3 mm
  • Colour
    Green
Parallel Protection Plug 41.0 mm LDPE - PCR Green

20746599

Price Range
£ 0.1638 - £ 0.1053

Stock Levels
Request the lead time here
Attributes
  • d
    41.0 mm
  • D
    48.0 mm
  • h
    10.2 mm
  • L
    11.0 mm
  • Colour
    Green
Parallel Protection Plug 59.0 mm LDPE - PCR Green

20746711

Price Range
£ 0.2078 - £ 0.1335

Stock Levels
Request the lead time here
Attributes
  • d
    59.0 mm
  • D
    65.4 mm
  • h
    10.9 mm
  • L
    15.0 mm
  • Colour
    Green