Quantity | Unit price |
---|---|
200 - 1999 | £ 0.0836 |
2000 - 9999 | £ 0.0597 |
10000 + | £ 0.0537 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 0.965 in |
---|---|
d | 24.5 mm |
D | 1.094 in |
D | 27.8 mm |
h | 0.409 in |
h | 10.4 mm |
L | 0.531 in |
L | 13.5 mm |
Colour | Green |
Material | LDPE - PCR |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue