Menu Search

Retaining Washers

In stock

A Plastic Retaining Washer is primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. Also known as an Anti Loss Washer, they provide insulation, cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.

These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

The range includes material options that provide corrosion, abrasion and chemical resistance.

  • Materials: Polycarbonate (PC), Polyamide 6.6 (PA) and High Density Polyethylene (HDPE)
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Inside Diameter All
Show more Show less
Outside Diameter All
Show more Show less
Thickness All
Show more Show less
Compatible Screw Sizes (All) All
Show more Show less
Material All
Show more Show less
136 results
Product SKUs information
Item Code Price range Availability Material Inside Diameter Outside Diameter Compatible Screw Sizes (All) Thickness View
1348399 £ 0.0851 - £ 0.0851 23000 In stock
HDPE
10.0 mm
0.8 mm
£ 0.0234 - £ 0.029 Request the lead time here
PA
£ 0.0226 - £ 0.0279 Request the lead time here
PA
£ 0.0665 - £ 0.0821 Request the lead time here
PA
£ 0.0222 - £ 0.0222 17000 In stock
PA
7.0 mm
1.4 mm
£ 0.0734 - £ 0.075 54290 In stock
PA
15.0 mm
1.5 mm
£ 0.1067 - £ 0.1067 5700 In stock
HDPE
10.0 mm
1.0 mm
£ 0.0301 - £ 0.0301 33000 In stock
PA
2.7 mm
5.0 mm
1.0 mm
£ 0.0268 - £ 0.0268 143070 In stock
PA
8.0 mm
1.0 mm
£ 0.1587 - £ 0.1587 74800 In stock
HDPE
18.0 mm
1.5 mm
1040080900VR £ 0.1072 - £ 0.1072 183709 In stock
HDPE
12.0 mm
1.0 mm
£ 0.0236 - £ 0.0236 474000 In stock
PA
6.0 mm
1.0 mm
£ 0.0253 - £ 0.0253 148000 In stock
PA
9.0 mm
1.4 mm
£ 0.1304 - £ 0.1304 18900 In stock
HDPE
5.2 mm
16.0 mm
1.6 mm
1040350900VR £ 0.1284 - £ 0.1284 65500 In stock
HDPE
9.5 mm
1.0 mm
1040090900VR £ 0.1285 - £ 0.1285 463796 In stock
HDPE
6.4 mm
14.0 mm
1.2 mm
1040040900VR £ 0.0806 - £ 0.0806 80000 In stock
HDPE
8.0 mm
0.8 mm
£ 0.0299 - £ 0.0299 Request the lead time here
PA
6.5 mm
1.1 mm
£ 0.1071 - £ 0.1071 12000 In stock
LDPE
20.0 mm
1.0 mm
£ 0.0724 - £ 0.0739 Request the lead time here
PA
7.0 mm
1.4 mm
  • of 7
Retaining Washer 3.2 mm 10.0 mm 0.8 mm HDPE

1348399

Price Range
£ 0.0851 - £ 0.0851

Stock Levels
23000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Outside Diameter
    10.0 mm
  • Thickness
    0.8 mm
Washer 5.0 mm 10.6 mm 3.0 mm PA

16SRRW010421200

Price Range
£ 0.029 - £ 0.0234

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Self Retaining Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Washer 4.0 mm 9.6 mm 2.6 mm PA

16SRRW008374163

Price Range
£ 0.0279 - £ 0.0226

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Self Retaining Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Washer 9.6 mm 19.6 mm 4.5 mm PA

16SRRW037771381

Price Range
£ 0.0821 - £ 0.0665

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Self Retaining Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 3.2 mm 7.0 mm 1.4 mm PA

003030000001

Price Range
£ 0.0222 - £ 0.0222

Stock Levels
17000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    7.0 mm
  • Thickness
    1.4 mm
Retaining Washer 8.4 mm 15.0 mm 1.5 mm PA

041080000001

Price Range
£ 0.075 - £ 0.0734

Stock Levels
54290 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    15.0 mm
  • Thickness
    1.5 mm
Retaining Washer 5.3 mm 10.0 mm 1.0 mm HDPE

497519

Price Range
£ 0.1067 - £ 0.1067

Stock Levels
5700 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Outside Diameter
    10.0 mm
  • Thickness
    1.0 mm
Retaining Washer 2.7 mm 5.0 mm 1.0 mm PA

041025000001

Price Range
£ 0.0301 - £ 0.0301

Stock Levels
33000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    5.0 mm
  • Inside Diameter
    2.7 mm
Retaining Washer 4.3 mm 8.0 mm 1.0 mm PA

041040000001

Price Range
£ 0.0268 - £ 0.0268

Stock Levels
143070 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    8.0 mm
  • Thickness
    1.0 mm
Retaining Washer 8.4 mm 18.0 mm 1.5 mm HDPE

1040100900VR

Price Range
£ 0.1587 - £ 0.1587

Stock Levels
74800 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Outside Diameter
    18.0 mm
  • Thickness
    1.5 mm
Retaining Washer 5.3 mm 12.0 mm 1.0 mm HDPE

1040080900VR

Price Range
£ 0.1072 - £ 0.1072

Stock Levels
183709 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Outside Diameter
    12.0 mm
  • Thickness
    1.0 mm
Retaining Washer 3.2 mm 6.0 mm 1.0 mm PA

041030000001

Price Range
£ 0.0236 - £ 0.0236

Stock Levels
474000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    6.0 mm
  • Thickness
    1.0 mm
Retaining Washer 4.3 mm 9.0 mm 1.4 mm PA

003040000001

Price Range
£ 0.0253 - £ 0.0253

Stock Levels
148000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    9.0 mm
  • Thickness
    1.4 mm
Natural HDPE Anti-Loss Washer Retaining Washer - 6.4 mm | 0.252 in; 16.0 mm | 0.63 in; Thickness 1.6 mm | 0.063 in; Compatible Screw Sizes M6

1040260900VR

Price Range
£ 0.1304 - £ 0.1304

Stock Levels
18900 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Outside Diameter
    16.0 mm
  • Inside Diameter
    5.2 mm
Retaining Washer 6.2 mm 9.5 mm 1.0 mm HDPE

1040350900VR

Price Range
£ 0.1284 - £ 0.1284

Stock Levels
65500 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Outside Diameter
    9.5 mm
  • Thickness
    1.0 mm
Natural HDPE Anti-Loss Washer Retaining Washer - 6.4 mm | 0.252 in; 14.0 mm | 0.551 in; Thickness 1.2 mm | 0.047 in; Compatible Screw Sizes M6

1040090900VR

Price Range
£ 0.1285 - £ 0.1285

Stock Levels
463796 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Outside Diameter
    14.0 mm
  • Inside Diameter
    6.4 mm
Retaining Washer 3.2 mm 8.0 mm 0.8 mm HDPE

1040040900VR

Price Range
£ 0.0806 - £ 0.0806

Stock Levels
80000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Outside Diameter
    8.0 mm
  • Thickness
    0.8 mm
Retaining Washer 2.7 mm 6.5 mm 1.1 mm PA

015002500503

Price Range
£ 0.0299 - £ 0.0299

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Red
  • Outside Diameter
    6.5 mm
  • Thickness
    1.1 mm
Retaining Washer 5.3 mm 20.0 mm 1.0 mm LDPE

1040320900VR

Price Range
£ 0.1071 - £ 0.1071

Stock Levels
12000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Outside Diameter
    20.0 mm
  • Thickness
    1.0 mm
Retaining Washer 3.2 mm 7.0 mm 1.4 mm PA

033030011407

Price Range
£ 0.0739 - £ 0.0724

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Outside Diameter
    7.0 mm
  • Thickness
    1.4 mm