For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(4 product groups)
Ball-lock pins, single-acting with an L-handle, are designed for quick fastening and locking of frequently repeated connections. They feature a spring-loaded mechanism that allows for easy insertion and removal, while ensuring a secure grip when engaged.
The single-acting design implies that pushing the actuator releases the locking balls. This allows for seamless disengagement without the need for extra equipment, whilst releasing it has the reverse effect, and locks it. The L-handle provides an ergonomic grip, enhancing usability and control. This makes these pins ideal for high-frequency applications.
Constructed from stainless steel, benefitting from high strength, corrosion resistance and long-term reliability.
Spring Loaded Socket is a latch working with a spring system to operate the lock and release mechanism. This door latch is compatible with two strikers to be ordered independantly depending on the mounting requirement.
Series Code :SR5074
Push Button Latches have a push button opening and a slam shut action. They are a single hole installation for added ease and suit various panel thicknesses. This range offer a choice of cut out, material and locking security with key or no key.
Our Spring Latch range is suitable for wood and metal applications. Easy to install, they feature single hole mounting on frame and door.
Our Slam Latches are a type of Spring Loaded Bolt Latch or Slide Latch; they are mechanical closure devices that enable drawers, doors and cabinets, across a host of applications, to be pushed or slammed shut securely. These slide latches are ideal for utility boxes, sliding doors, or indeed any application that requires levels of force when closing.
Our Spring Door Latch range also has Spring Loaded Latches featuring nose up or nose down options, as well as Spring Lock Latches with or without a stud.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue