| Quantity | Unit price |
|---|---|
| 500 + | £ 0.1158 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 17.9 mm |
|---|---|
| D | 0.705 in |
| H | 0.472 in |
| H | 12.0 mm |
| h | 9.5 mm |
| h | 0.374 in |
| Thread Standard | Metric |
| Thread Size | M16 |
| Colour | Red |
| Full Material | Low Density Polyethylene |
| Commodity Code | 3923509000 |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue