| Quantity | Unit price |
|---|---|
| 1250 - 12499 | £ 0.0381 |
| 12500 - 62499 | £ 0.0272 |
| 62500 + | £ 0.0245 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| AxA | 0.472 in |
|---|---|
| AxA | 12.0 mm |
| h1 | 4.0 mm |
| h1 | 0.157 in |
| h | 0.472 in |
| h | 12.0 mm |
| Minimum Wall Thickness | 0.039 in |
| Minimum Wall Thickness | 1.0 mm |
| Maximum Wall Thickness | 0.079 in |
| Maximum Wall Thickness | 2.0 mm |
| Material | LDPE - PCR |
| Colour | Black |
| Recycled Content Percentage % | 98% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue