Menu Search

Scale Plate - Single Scale 100.0 90.0 Aluminium

Single Scale Plate is designed to provide accurate and repeatable positioning of sliding clamps along linear guides or shafts. It features a marked scale or grid pattern that runs along one edge, enabling users to make precise measurements. It has a screw mounting method and is wear resistant.
Item code:

20191665

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 3.8046
10 - 19 £ 3.4272
20 - 49 £ 3.2334
50 - 99 £ 3.0396
100 + £ 2.6622
Standard pack: 1

Order in multiple of 1

Total price:

£ 3.80

1 x £ 3.8046

Specifications

Imperial
Metric
SKU attributes
Type Single Scale
Mounting type Screw Mount
d1 3.5
Material Aluminium
Commodity Code 8466209800

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us