| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.5794 |
| 500 + | £ 0.5215 |
| A | 100.0 mm |
|---|---|
| A | 3.937 in |
| B | 80.0 mm |
| B | 3.15 in |
| h | 19.0 mm |
| h | 0.748 in |
| h1 | 0.256 in |
| h1 | 6.5 mm |
| Minimum Wall Thickness | 3.0 mm |
| Minimum Wall Thickness | 0.118 in |
| Maximum Wall Thickness | 0.217 in |
| Maximum Wall Thickness | 5.5 mm |
| Material | LDPE |
| Colour | White |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue