| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 4.4795 |
| 50 + | £ 3.1997 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Grip Range | 40.5 mm |
|---|---|
| Grip Range | 1.594 in |
| Overall Catch Plate Width | 54.5 mm |
| Overall Catch Plate Width | 2.146 in |
| Overall Length | 1.594 in |
| Overall Length | 40.5 mm |
| Overall Width | 54.5 mm |
| Overall Width | 2.146 in |
| Body Material | Steel |
| Finish | Zinc Plated |
| Price per piece incl VAT | 4.8278 GBP |
| Commodity Code | 7326909890 |
| Cam Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue