| Quantity | Unit price |
|---|---|
| 1 + | £ 64.96 |
| d1 | 2.0 |
|---|---|
| p1 | 4.5 |
| h1 | 6.8 |
| l1 | 100.0 |
| w1 | 15.0 |
| No. of rollers (pairs) | 21.0 |
| Dyn. load C /pair of rollers max. N | 400.0 |
| To suit rail | L1004.25 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue