| Quantity | Unit price |
|---|---|
| 1 - 19 | £ 23.0994 |
| 20 + | £ 22.6414 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Full Material | Poly(Acrylonitrile Butadiene Styrene) |
| Overall Height | 3.307 in |
| Overall Height | 84.0 mm |
| Overall Width | 145.0 mm |
| Overall Width | 5.709 in |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue