| Quantity | Unit price |
|---|---|
| 1 + | £ 38.9827 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Height Under Bar | 58.0 mm |
|---|---|
| Height Under Bar | 2.283 in |
| Maximum Holding Force | 4.40 kN |
| Maximum Holding Force | 4.40 kN |
| Handle Colour | Red |
| Base Material | Steel |
| Handle Type | Straight Handle |
| Handle Movement | 70 |
| Bar Movement | 100 |
| Arm Type | Adjustable |
| Commodity Code | 8205700000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue