| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Finish | No Finish |
|---|---|
| Latch Material | Stainless Steel |
| Housing Material | Stainless Steel |
| Cam Material | Stainless Steel |
| Mounting Orientation | Left Handed |
| Key Type | 3.0 mm Double Bit Key |
| Stainless Steel Grade | AISI304 |
| Cam Length | 1.929 in |
| Cam Length | 49.0 mm |
| Grip Length | 1.85 in |
| Grip Length | 47.0 mm |
| Housing Height | 1.575 in |
| Housing Height | 40.0 mm |
| Head Height | 5.0 mm |
| Head Height | 0.197 in |
| Head Diameter | 1.181 in |
| Head Diameter | 30.0 mm |
| Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue