| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 24.53 |
| 50 - 99 | £ 19.62 |
| 100 - 199 | £ 18.40 |
| 200 - 499 | £ 17.17 |
| 500 - 999 | £ 15.94 |
| 1000 + | £ 14.72 |
| Clevis Size | 20x40 |
|---|---|
| d1 tol. h11 | 20.0 |
| h1 | 40.0 |
| h2 | 88.0 |
| h3 | 72.0 |
| h4 | 16.0 |
| l1 | 44.0 |
| l2 | 49.0 |
| Weight g | 130.0 |
| Material | 303 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue