| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 6.70 |
| 50 - 99 | £ 5.36 |
| 100 - 199 | £ 5.03 |
| 200 - 499 | £ 4.69 |
| 500 - 999 | £ 4.36 |
| 1000 + | £ 4.02 |
| Clevis Size | 10x40 |
|---|---|
| d1 tol. h11 | 10.0 |
| h1 | 40.0 |
| h2 | 66.0 |
| h3 | 59.0 |
| h4 | 10.0 |
| l1 | 23.0 |
| l2 | 27.0 |
| Weight g | 20.0 |
| Material | 303 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue