| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 8.81 |
| 50 - 99 | £ 7.05 |
| 100 - 199 | £ 6.61 |
| 200 - 499 | £ 6.17 |
| 500 - 999 | £ 5.73 |
| 1000 + | £ 5.29 |
| d1 tol. h11 | 16.0 |
|---|---|
| d2 | M12 |
| d3 h13 | 25.0 |
| h1 js14 | 4.5 |
| l1 | 40.0 |
| l2 | 20.0 |
| w1 | 22.0 |
| Material | 303 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue