| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 5.20 |
| 50 - 99 | £ 4.16 |
| 100 - 199 | £ 3.90 |
| 200 - 499 | £ 3.64 |
| 500 - 999 | £ 3.38 |
| 1000 + | £ 3.12 |
| d1 tol. h11 | 12.0 |
|---|---|
| d2 | M10 |
| d3 h13 | 20.0 |
| h1 js14 | 4.0 |
| l1 | 40.0 |
| l2 | 17.0 |
| w1 | 17.0 |
| Material | 303 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue