| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.155 |
| 1000 - 4999 | £ 0.1107 |
| 5000 + | £ 0.0996 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| l1 | 32.0 mm |
|---|---|
| l1 | 1.26 in |
| l2 | 19.8 mm |
| l2 | 0.78 in |
| H | 1.417 in |
| H | 36.0 mm |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue