| Quantity | Unit price |
|---|---|
| 1 - 19 | £ 16.19 |
| 20 - 49 | £ 14.57 |
| 50 - 99 | £ 13.76 |
| 100 - 499 | £ 12.14 |
| 500 + | £ 10.52 |
| Spring load | Increased |
|---|---|
| d1 | M12 |
| d2 | 6.0 |
| l1 | 28.0 |
| s1 | 4.0 |
| t | 2.0 |
| w1 | 2.7 |
| Spring load F1 ≈ N | 51.0 |
| Spring load F2 ≈ N | 122.0 |
| A/F | 4.0 |
| Weight g | 22.2 |
| Material | 303 Stainless Steel |
| Finish | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue