| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Cam Length | 33.0 mm |
|---|---|
| Cam Length | 1.299 in |
| Grip Range | 1.614 - 2.283 in |
| Grip Range | 41.0 - 58.0 mm |
| Housing Height | 1.811 in |
| Housing Height | 46.0 mm |
| Maximum Compression | 0.236 in |
| Maximum Compression | 6.0 mm |
| Includes | Cam Included. Two Keys supplied with each Latch |
| Mounting Orientation | Universal |
| Latch Style | Compression Latch |
| Key Type | No Key |
| Colour | Black |
| Finish | Powder Coated |
| Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue