| Quantity | Unit price |
|---|---|
| 2500 + | £ 0.0776 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| H | 5.4 mm |
|---|---|
| H | 0.213 in |
| Component Type | Cap |
| Screw Size | M4 |
| Full Material | Polypropylene |
| Colour | Grey |
| Type | 1 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue