| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 20.2133 |
| 50 + | £ 9.2101 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Leaf Thickness | 2.5 mm |
|---|---|
| Leaf Thickness | 0.098 in |
| Maximum Torque | 0.25 Nm |
| Maximum Torque | 0.25 Nm |
| Overall Length | 1.575 in |
| Overall Length | 40.0 mm |
| Overall Width | 28.0 mm |
| Overall Width | 1.102 in |
| Colour | Black |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue