| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 193.749 |
| 10 - 19 | £ 174.3792 |
| 20 - 49 | £ 164.6892 |
| 50 - 99 | £ 154.9992 |
| 100 + | £ 135.6294 |
| h1 | 7.8 |
|---|---|
| l1 | 148.1 |
| l2 | 66.7 |
| w1 | 12.7 |
| Fits Wixroyd jaw set | 20267469; 20267476; 20267483; 20265403; 20267490; 20267506; 20267513 |
| Gripping height h2 | 1.3-3.2 |
| Weight g | 259.0 |
| Qty/pack | 2.0 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue