| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 37.5156 |
| 5 - 9 | £ 35.6388 |
| 10 - 19 | £ 33.762 |
| 20 - 49 | £ 31.8852 |
| 50 + | £ 28.1418 |
| d1 | M5 |
|---|---|
| Gripping height h2 | 1.5 - 1.9 |
| h1 | 6.4 |
| h3 | 6.0 |
| l1 | 12.7 |
| w1 | 19.1 |
| A/F | 3.0 |
| Qty/pack | 2.0 |
| Weight g | 12.0 |
| Material | Hardened Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue