| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.1229 |
| 5000 + | £ 0.1106 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Spacer Length | 0.5 in |
|---|---|
| Spacer Length | 12.7 mm |
| Head Shape | Round |
| Maximum Panel Thickness | 0.063 in |
| Maximum Panel Thickness | 1.6 mm |
| Full Material | Nylon 6/6 |
| Body Diameter | 0.264 in |
| Body Diameter | 6.7 mm |
| Material Flammability Standard | UL94 V-2 |
| Square Size | 0.169 in |
| Square Size | 4.3 mm |
| Hole Size | 0.169 in |
| Hole Size | 4.3 mm |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue