| Quantity | Unit price |
|---|
| d1 | 0.281" |
|---|---|
| d2 | 0.273" |
| d3 | 0.394" |
| l1 | 3.94" |
| l2 | 0.400" |
| x ±0.2 | 0.010" |
| Tool Type | Hand Tool |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue