| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.1258 |
| 1000 - 4999 | £ 0.0899 |
| 5000 + | £ 0.0809 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| A | 60.0 mm |
|---|---|
| A | 2.362 in |
| B | 20.0 mm |
| B | 0.787 in |
| h | 5.0 mm |
| h | 0.197 in |
| H | 14.5 mm |
| H | 0.571 in |
| Minimum Wall Thickness | 0.039 in |
| Minimum Wall Thickness | 1.0 mm |
| Maximum Wall Thickness | 3.0 mm |
| Maximum Wall Thickness | 0.118 in |
| Colour | Black |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 98% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue