| Quantity | Unit price |
|---|---|
| 60 - 599 | £ 2.7369 |
| 600 + | £ 1.3029 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Diameter | 30.0 mm |
|---|---|
| Diameter | 1.181 in |
| Height | 28.0 mm |
| Height | 1.102 in |
| Base Full Material | Felt |
| Full Material | Nylon |
| Colour | Black |
| Finish | No Finish |
| Metal Prongs | No |
| Fitting Style | Push Fit |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue