Menu Search

Push Fit End Cap 3/4" x 16 UNF LDPE - PCR Green

Item code:

20751944

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.0564
5000 - 24999 £ 0.0403
25000 + £ 0.0363
Standard pack: 5000

Order in multiple of 500

Total price:

£ 28.20

500 x £ 0.0564

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Standard UNF
Thread Size 3/4" x 16
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us