| Quantity | Unit price |
|---|---|
| 1 + | £ 100.6935 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Extended Length | 165.0 mm |
|---|---|
| Extended Length | 6.496 in |
| Stroke Length | 50.0 mm |
| Stroke Length | 1.969 in |
| Compatible Piston Diameter | 28.0 mm |
| Compatible Piston Diameter | 1.102 in |
| Thread Size | M10 x 1;M8 x 1.25 |
| Rod Diameter | 10.0 mm |
| Rod Diameter | 0.394 in |
| Threaded Length | 13.0 mm |
| Threaded Length | 0.512 in |
| Rod Material | Carbon Steel |
| Colour | Black |
| Type | Locking |
| Commodity Code | 9402900000 |
| Tube Diameter | 28.0 mm |
| Tube Diameter | 1.102 in |
| Rod Thread Size | M10 x 1 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue