| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 112.2687 |
| 10 - 19 | £ 110.0314 |
| 20 + | £ 107.7802 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Adjustability | Adjustable Force |
|---|---|
| Extended Length | 26.181 in |
| Extended Length | 665.0 mm |
| Stroke Length | 300.0 mm |
| Stroke Length | 11.811 in |
| Compatible Piston Diameter | 0.906 in |
| Compatible Piston Diameter | 23.0 mm |
| Thread Size | M8 x 1.25 |
| Rod Diameter | 0.394 in |
| Rod Diameter | 10.0 mm |
| Threaded Length | 0.472 in |
| Threaded Length | 12.0 mm |
| Rod Material | Steel |
| Body Finish | Epoxy Powder Coated |
| Colour | Black |
| Accessories Included | 2x Gas Springs;4x B4 Steel Ball Joints (Fitted);4x Z5 Zinc Eyes;Degassing Instructions;Allen Key |
| Type | Automatic Locking |
| Commodity Code | 7326909890 |
| Tube Diameter | 23.0 mm |
| Tube Diameter | 0.906 in |
| Rod Thread Size | M8 x 1.25 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue