| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Handle Length | 11.339 in |
|---|---|
| Handle Length | 288.0 mm |
| Handle Width | 1.417 in |
| Handle Width | 36.0 mm |
| Panel Thickness Range | 0.02 - 0.079 in |
| Panel Thickness Range | 0.5 - 2.0 mm |
| Overall Height | 1.181 in |
| Overall Height | 30.0 mm |
| Key Type | Keyed Alike |
| Body Material | PA6 GFR30 |
| Latch Material | Steel |
| Handle Finish | Zamak |
| Colour | Black |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue